Linear Voltage Regulator, LDO, Ultra High Accuracy, Low Iq, 500 mA

Overview

The NCP3334A is a high performance, Low Quiescent Current Low Dropout (LDO) Linear Voltage Regulator. With accuracy of 0.9% over line and load and ultra-low quiescent current and noise it encompasses all of the necessary features required by today's consumer electronics. This unique device is guaranteed to be stable without a minimum load current requirement and stable with any type of capacitor as small as 1.0 µF. The NCP3334A LDO Linear Voltage Regulator also comes equipped with sense pin to increase the overall utility of the device. The NCP3334A offers reverse bias protection.

  • Telecom Applications
  • Camcoders and Cameras
  • Networking Systems, DSL/Cable Modems
  • PCMCIA Card
  • Cable SetTop Box
  • MP3/CD Players
  • Displays and Monitors
  • DSP Supply
  • Power Supply
  • High Accuracy Over Line and Load (±0.9% at 25 °C)
  • Reverse Bias Protected
  • 2.6 V to 12 V Supply Range
  • Thermal Shutdown Protection
  • Current Limitation
  • Requires Only 1.0 µF Output capacitance for Stability
  • Stable with Any Type of Capacitor (including MLCC)
  • Available in Adjustable Output Voltages
  • UltraLow Dropout Voltage at Full Load (260 mV typ.)
  • No Minimum Output Current Required for Stability
  • Low Noise (61 Vrms)
  • Low Shutdown Current (0.07 µA)

Tools and Resources

Product services, tools and other useful resources related to NCP3334A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP3334AMTADJTBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Yes

Single

Positive

Adjustable

0.5

2.6

12

0.23

6

90

61

Yes

No

Industrial

$0.3872

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.