1.2A Low Iq, Low Dropout Voltage Regulator, Low Noise with Power Good Output

Overview

The NCP187 is 1.2 A LDO Linear Voltage Regulator with low quiescent current consumption (typ. 30 µA over the full temperature range), low dropout, low output noise and very good PSRR. The regulator incorporates several protection features such as Thermal Shutdown, Soft Start, Current Limiting and also Power Good Output signal for easy MCU interfacing

  • Battery-powered equipment
  • Wireless and LAN devices
  • Smartphone, Tablets, Digital Cameras
  • RF, PLL, VCO and Clock power supplies
  • Wireless Chargers
  • Communication systems
  • Portable Equipment
  • Digital Cameras
  • Tablets, Smart Phone
  • RF power supply
  • Image Sensor Supply
  • Consumer Electronics
  • Telecomunication Applications
  • Low Vin 1.5 V
  • Ultra Low Noise 15 µVrms
  • Good PSRR 75 dB at 1 kHz
  • Low Vout from 0.8 V
  • Low Quiescent current 30 µA
  • Available in small DFN6 2 x 2 mm package
  • High Output Current 1.2 A

Tools and Resources

Product services, tools and other useful resources related to NCP187

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP187AMT120TAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Yes

Single

Positive

1.2

1.2

1.5

5.5

0.325

0.03

75

15

Yes

Yes

Consumer

$0.2144

More Details

NCP187AMT300TAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

Single

Positive

3

1.2

1.5

5.5

0.165

0.03

75

15

Yes

Yes

Consumer

$0.2485

More Details

NCP187AMT330TAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Yes

Single

Positive

3.3

1.2

1.5

5.5

0.15

0.03

75

15

Yes

Yes

Consumer

$0.2144

More Details

NCP187AMTW080TAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

No

Single

Positive

0.8

1.2

1.5

5.5

-

0.03

75

15

Yes

Yes

-

$0.1935

More Details

NCP187AMTWADJTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

No

Single

Positive

ADJ

1.2

1.5

5.5

-

0.03

75

15

Yes

Yes

-

$0.2547

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.