LDO Regulator, 150 mA, Ultra-Low Iq

Overview

The NCP173 series of CMOS low dropout regulators are designed specifically for portable battery-powered applications which require ultra-low quiescent current. The ultra-low consumption of typ. 500 nA ensures long battery life and dynamic transient boost feature improves device transient response for wireless communication applications. The device is available in small 1 × 1 mm xDFN4 package.

  • Long life Battery Powered applications
  • Portable Communication Equipment
  • Sensor Node for IoT
  • Wearable devices
  • Energy Harvesting
  • Ultra Low Consumption "Green" Products
  • NB-IoT Module
  • Cameras
  • Wireless Sensor nodes
  • Smoke detectors
  • Smart Watch
  • Mobile Phones
  • Ultra Low Quiescent current 500nA
  • Very Low Dropout, 180mV at 150mA
  • Adaptive ground current proportional to load current
  • Wide Input Voltage Range 2.2V to 5.5V
  • Factory trimmed High output Voltage Accuracy +/- 1%
  • Small packages 1x1 mm XDFN4

Tools and Resources

Product services, tools and other useful resources related to NCP173

Buy/Parametrics Table

Search

Close Search

Products:

21

Share

Product Groups:

Orderable Parts:

21

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP173AMX135TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

1.35

0.15

2.2

5.5

~NA~

5.0E-4

57

85

Yes

No

Consumer

$0.1051

More Details

NCP173AMX150TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

1.5

0.15

2.2

5.5

~NA~

5.0E-4

57

90

Yes

No

Consumer

$0.1051

More Details

NCP173AMX180TBG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

1.8

0.15

2.2

5.5

0.36

5.0E-4

57

95

Yes

No

Consumer

$0.1051

More Details

NCP173AMX250TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

2.5

0.15

2.2

5.5

0.25

5.0E-4

57

125

Yes

No

Consumer

$0.1051

More Details

NCP173AMX280TBG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

2.8

0.15

2.2

5.5

0.22

5.0E-4

40

125

Yes

No

Consumer

$0.1051

More Details

NCP173AMX280TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

2.8

0.15

2.2

5.5

0.22

5.0E-4

40

125

Yes

No

Consumer

$0.1051

More Details

NCP173AMX285TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

2.85

0.15

2.2

5.5

0.22

5.0E-4

40

125

Yes

No

Consumer

$0.1051

More Details

NCP173AMX300TBG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

3

0.15

2.2

5.5

0.2

5.0E-4

47

120

Yes

No

Consumer

$0.1051

More Details

NCP173AMX300TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

3

0.15

2.2

5.5

0.2

5.0E-4

47

120

Yes

No

Consumer

$0.1051

More Details

NCP173AMX330TBG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

3.3

0.15

2.2

5.5

0.19

5.0E-4

41

125

Yes

No

Consumer

$0.1051

More Details

NCP173AMX330TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

3.3

0.15

2.2

5.5

0.19

5.0E-4

41

125

Yes

No

Consumer

$0.1051

More Details

NCP173AMX360TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

3.6

0.15

2.2

5.5

0.18

5.0E-4

38

130

Yes

No

Consumer

$0.1051

More Details

NCP173BMX135TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

1.35

0.15

2.2

5.5

~NA~

5.0E-4

57

85

Yes

No

Consumer

$0.1051

More Details

NCP173BMX150TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

1.5

0.15

2.2

5.5

~NA~

5.0E-4

57

90

Yes

No

Consumer

$0.1051

More Details

NCP173BMX180TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

1.8

0.15

2.2

5.5

0.36

5.0E-4

57

90

Yes

No

Consumer

$0.1051

More Details

NCP173BMX190TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

1.9

0.15

2.2

5.5

0.35

5.0E-4

57

95

Yes

No

Consumer

$0.1051

More Details

NCP173BMX280TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

2.8

0.15

2.2

5.5

0.22

5.0E-4

40

125

Yes

No

Consumer

$0.1051

More Details

NCP173BMX285TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

2.85

0.15

2.2

5.5

0.22

5.0E-4

40

125

Yes

No

Consumer

$0.1051

More Details

NCP173BMX300TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

3

0.15

2.2

5.5

0.2

5.0E-4

47

120

Yes

No

Consumer

$0.1051

More Details

NCP173BMX310TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

3.1

0.15

2.2

5.5

0.2

5.0E-4

47

120

Yes

No

Consumer

$0.1051

More Details

NCP173BMX360TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

No

Single

Positive

3.6

0.15

2.2

5.5

0.18

5.0E-4

38

130

Yes

No

Consumer

$0.1051

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.