LDO Regulator, 700mA, Ultra Low Drop Out Bias Rail, 1% Accuracy, Fast Transient Response

Overview

NCP136 is a 700 mA LDO equipped with NMOS passtransistor and a separate bias supply voltage (VBIAS). The deviceprovides ultra low drop out, fast transients response, together with highly accurate output voltage and low noise suitablefor space constrained, high performance applications. The NCP136 also features options for slower slew rate as well as active discharge options. The WLCSP6 1.4 mm x 0.8 mmpackage is optimized for use in space constrained applications.

Similar Products:

NCP13x Series NCP130 NCP133 NCP134 NCP135 NCP137 NCP139
Output Current (A) 0.3 0.5 0.5 0.5 0.7 1
PSRR f=1 kHz (dB) 70 70 70 73 60 60
Dropout Voltage (V) 0.060 0.090 0.090 0.053 0.060 0.060

  • Battery Powered and Portable Equipment
  • Smart Phones
  • Surveillance Camera
  • Ultra-Low Dropout of Typ 40mV at full 700mA load
  • 0.5% Typical Out Voltage Accuracy
  • Fast Transient Response
  • 700mA Max Load
  • Output Active Discharge Option
  • Slow Slew Rate Option

Tools and Resources

Product services, tools and other useful resources related to NCP136

Buy/Parametrics Table

Search

Close Search

Products:

9

Share

Product Groups:

Orderable Parts:

9

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP136AFCRC040T2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP6 1.4x0.8x0.37

1

260

REEL

5000

No

Single

Positive

0.4

0.7

0.4

5.5

0.04

0.08

75

40

Yes

No

Consumer

Price N/A

More Details

NCP136AFCRC080T2G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP6 1.4x0.8x0.37

1

260

REEL

5000

Yes

Single

Positive

0.8

0.7

0.8

5.5

0.04

0.08

75

40

Yes

No

Consumer

$0.2276

More Details

NCP136AFCT080T2G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP6 1.4x0.8x0.33

1

260

REEL

10000

Yes

Single

Positive

0.8

0.7

0.8

5.5

0.04

0.08

75

40

Yes

No

Consumer

$0.1993

More Details

NCP136AFCT088T2G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP6 1.4x0.8x0.33

1

260

REEL

10000

Yes

Single

Positive

0.88

0.7

0.88

5.5

0.04

0.08

75

40

Yes

No

Consumer

$0.2546

More Details

NCP136AFCT105T2G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP6 1.4x0.8x0.33

1

260

REEL

10000

Yes

Single

Positive

1.05

0.7

1.05

5.5

0.04

0.08

75

40

Yes

No

Consumer

$0.1993

More Details

NCP136AFCT110T2G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP6 1.4x0.8x0.33

1

260

REEL

10000

Yes

Single

Positive

1.1

0.7

1.1

5.5

0.04

0.08

75

40

Yes

No

Consumer

$0.2546

More Details

NCP136AFCT120T2G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP6 1.4x0.8x0.33

1

260

REEL

10000

Yes

Single

Positive

1.2

0.7

1.2

5.5

0.04

0.08

75

40

Yes

No

Consumer

$0.1993

More Details

NCP136BFCT080T2G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP6 1.4x0.8x0.33

1

260

REEL

10000

Yes

Single

Positive

0.8

0.7

0.8

5.5

0.04

0.08

75

40

Yes

No

Consumer

$0.1993

More Details

NCP136CFCT120T2G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP6 1.4x0.8x0.33

1

260

REEL

10000

Yes

Single

Positive

1.2

0.7

1.2

5.5

0.04

0.08

75

40

Yes

No

Consumer

$0.1993

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.