Linear Voltage Regulator, 100 mA, 5 V, Negative

Active

Overview

The MC79L00 negative linear voltage regulator is an inexpensive, easy-to-use device suitable for numerous applications requiring up to 100 mA. Like the higher powered MC7900 Series negative regulators, this linear voltage regulator features thermal shutdown and current limiting, making it remarkably rugged. In most applications, no external components are required for operation.

The MC79L00 linear voltage regulator is useful for on-card regulation or any other application where a regulated negative voltage at a modest current level is needed. This regulator offers substantial advantages over the common resistor/zener diode approach.

  • No External Components Required
  • Internal Short Circuit Current Limiting
  • Internal Thermal Overload Protection
  • Low Cost
  • Complementary Positive Regulators Offered (MC78L00 Series)
  • Pb-Free Packages are Available

Specifications:


  MC79L00AB MC79L00AC
Tolerance 4% 4%
Temperature Range -40°C to +125°C 0°C to +125°C
Package SOIC-8, TO-92 SOIC-8, TO-92

Tools and Resources

Product services, tools and other useful resources related to MC79L

Buy/Parametrics Table

Search

Close Search

Products:

41

Share

Product Groups:

┗

Orderable Parts:

41

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

MC79L05ABDG

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

Single

Negative

-5

0.1

-6.7

-30

1.7

6

49

40

No

No

Industrial

Price N/A

More Details

MC79L05ABDR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Single

Negative

-5

0.1

-6.7

-30

1.7

6

49

40

No

No

Industrial

$0.1052

More Details

MC79L05ABPG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

No

Single

Negative

-5

0.1

-6.7

-30

1.7

6

49

40

No

No

Industrial

Price N/A

More Details

MC79L05ABPRAG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

Single

Negative

-5

0.1

-6.7

-30

1.7

6

49

40

No

No

Industrial

$0.1221

More Details

MC79L05ACDG

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

Single

Negative

-5

0.1

-6.7

-30

1.7

6

49

40

No

No

Industrial

Price N/A

More Details

MC79L05ACDR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Single

Negative

-5

0.1

-6.7

-30

1.7

6

49

40

No

No

Industrial

$0.1052

More Details

MC79L05ACHX

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-89-3

1

260

REEL

4000

No

Single

Negative

-5

0.1

-6.7

-30

1.7

2

60

30

No

No

Industrial

Price N/A

More Details

MC79L05ACP

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

No

Single

Negative

-5

0.1

-6.7

-30

1.7

6

49

40

No

No

Industrial

Price N/A

More Details

MC79L05ACPG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

No

Single

Negative

-5

0.1

-6.7

-5

1.7

6

49

40

No

No

Industrial

$0.1299

More Details

MC79L05ACPRAG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

Single

Negative

-5

0.1

-6.7

-30

1.7

6

49

40

No

No

Industrial

$0.1364

More Details

MC79L05ACPRMG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

Single

Negative

-5

0.1

-6.7

-30

1.7

6

49

40

No

No

Industrial

$0.1364

More Details

MC79L05ACPRP

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

Single

Negative

-5

0.1

-6.7

-30

1.7

6

49

40

No

No

Industrial

Price N/A

More Details

MC79L05ACPRPG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

Single

Negative

-5

0.1

-6.7

-30

1.7

6

49

40

No

No

Industrial

$0.1364

More Details

MC79L05ACPX

Loading...

Obsolete

View__CAD

Pb

A

H

P

E-PKG AXIAL-LEADED GLASS DIODE

NA

-

TAPE REEL

10000

No

Single

-

-

-

-6.7

-

-

-

-

-

No

No

Industrial

Price N/A

More Details

MC79L12ABDG

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

Single

Negative

-12

0.1

-13.7

-35

1.7

6

49

40

No

No

Industrial

Price N/A

More Details

MC79L12ABDR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Single

Negative

-12

0.1

-13.7

-35

1.7

6

49

40

No

No

Industrial

$0.1052

More Details

MC79L12ABPG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

No

Single

Negative

-12

0.1

-13.7

-35

1.7

6

49

40

No

No

Industrial

$0.1364

More Details

MC79L12ABPRAG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

Single

Negative

-12

0.1

-13.7

-35

1.7

6

49

40

No

No

Industrial

$0.1364

More Details

MC79L12ACDG

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

Single

Negative

-12

0.1

-13.7

-35

1.7

6

49

40

No

No

Industrial

Price N/A

More Details

MC79L12ACDR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Single

Negative

-12

0.1

-13.7

-35

1.7

6

49

40

No

No

Industrial

$0.1052

More Details

MC79L12ACPG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

No

Single

Negative

-12

0.1

-13.7

-35

1.7

6

49

40

No

No

Industrial

$0.1364

More Details

MC79L12ACPRAG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

Single

Negative

-12

0.1

-13.7

-35

1.7

6

49

40

No

No

Industrial

Price N/A

More Details

MC79L12ACPRPG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

Single

Negative

-12

0.1

-13.7

-35

1.7

6

49

40

No

No

Industrial

$0.1364

More Details

MC79L15ABDG

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

Single

Negative

-15

0.1

-16.7

-35

1.7

6

49

40

No

No

Industrial

Price N/A

More Details

MC79L15ABDR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Single

Negative

-15

0.1

-16.7

-35

1.7

6

49

40

No

No

Industrial

$0.1052

More Details

MC79L15ABPG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

No

Single

Negative

-15

0.1

-16.7

-35

1.7

6

49

40

No

No

Industrial

$0.1364

More Details

MC79L15ABPRPG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

Single

Negative

-15

0.1

-16.7

-35

1.7

6

49

40

No

No

Industrial

$0.1364

More Details

MC79L15ACDG

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

Single

Negative

-15

0.1

-16.7

-35

1.7

6

49

40

No

No

Industrial

Price N/A

More Details

MC79L15ACDR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Single

Negative

-15

0.1

-16.7

-35

1.7

6

49

40

No

No

Industrial

$0.1364

More Details

MC79L15ACPG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

No

Single

Negative

-15

0.1

-16.7

-35

1.7

6

49

40

No

No

Industrial

$0.1364

More Details

MC79L15ACPRAG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

Single

Negative

-15

0.1

-16.7

-35

1.7

6

49

40

No

No

Industrial

$0.1364

More Details

MC79L15ACPREG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

Single

Negative

-15

0.1

-16.7

-35

1.7

6

49

40

No

No

Industrial

$0.1364

More Details

MC79L15ACPRP

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

Single

Negative

-15

0.1

-16.7

-35

1.7

6

49

40

No

No

Industrial

Price N/A

More Details

MC79L15ACPRPG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

Single

Negative

-15

0.1

-16.7

-35

1.7

6

49

40

No

No

Industrial

$0.1364

More Details

MC79L18ABPRPG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

Single

Negative

-18

0.1

-19.7

-35

1.7

6

49

40

No

No

Industrial

$0.1364

More Details

MC79L18ACPG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

No

Single

Negative

-18

0.1

-19.7

-35

1.7

6

49

40

No

No

Industrial

$0.1364

More Details

MC79L24ABPG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

No

Single

Negative

-24

0.1

-25.7

-40

1.7

6

49

40

No

No

Industrial

$0.1364

More Details

MC79L24ACPG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

No

Single

Negative

-24

0.1

-25.7

-40

1.7

6

49

40

No

No

Industrial

$0.1364

More Details

MC79L24ACPRMG

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

Single

Negative

-24

0.1

-25.7

-40

1.7

6

49

40

No

No

Industrial

Price N/A

More Details

MC79L24ACPRP

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

Single

Negative

-24

0.1

-25.7

-40

1.7

6

49

40

No

No

Industrial

Price N/A

More Details

MC79L24ACPRPG

Loading...

Active

View__CAD

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

Single

Negative

-24

0.1

-25.7

-40

1.7

6

49

40

No

No

Industrial

$0.1364

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.