Linear Voltage Regulator, 1 A, 5 V, Negative

Overview

The MC7900 fixed output negative linear voltage regulator is intended as a complement to the popular MC7800 series devices. This negative voltage regulator is available in the same seven-voltage options as the MC7800 devices. In addition, one extra voltage option commonly employed in MECL systems is also available in the negative MC7900 series.

Available in fixed output voltage options from -5.0 V to -24 V, these linear voltage regulators employ current limiting, thermal shutdown and safe-area compensation - making them remarkably rugged under most operating conditions. With adequate heatsinking they can deliver output currents in excess of 1.0 A.

  • No External Components Required
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current Limiting
  • Output Transistor Safe-Area Compensation
  • Available in 2% Voltage Tolerance (See Ordering Information)
  • Pb-Free Package May be Available. The G-Suffix Denotes a Pb-Free Lead Finish.

Specifications:


  MC7900AC MC7900B MC7900C
Tolerance 2% 4% 4%
Temperature Range 0°C to +125°C -40°C to +125°C 0°C to +125°C
Package D2PAK, TO-220 D2PAK, TO-220 D2PAK, TO-220

Tools and Resources

Product services, tools and other useful resources related to MC7900

Buy/Parametrics Table

Search

Close Search

Products:

39

Share

Product Groups:

Orderable Parts:

39

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

MC7905.2CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Single

Negative

-5.2

1

-6.5

-35

1.3

-

-

-

No

No

Industrial

Price N/A

More Details

MC7905ACD2TG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

1

260

TUBE

50

No

Single

Negative

-5

1

-6.3

-35

1.3

4.4

70

40

No

No

Industrial

Price N/A

More Details

MC7905ACD2TR4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3

1

260

REEL

800

No

Single

Negative

-5

1

-6.3

-35

1.3

4.4

70

40

No

No

Industrial

$0.3691

More Details

MC7905ACTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Single

Negative

-5

1

-6.3

-35

1.3

4.4

70

40

No

No

Industrial

Price N/A

More Details

MC7905BD2TG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

1

260

TUBE

50

No

Single

Negative

-5

1

-6.3

-35

1.3

4.4

70

40

No

No

Industrial

Price N/A

More Details

MC7905BD2TR4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

1

260

REEL

800

No

Single

Negative

-5

1

-6.3

-35

1.3

4.4

70

40

No

No

Industrial

Price N/A

More Details

MC7905BTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Single

Negative

-5

1

-6.3

-35

1.3

4.4

70

40

No

No

Industrial

$0.2777

More Details

MC7905CD2TG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

1

260

TUBE

50

No

Single

Negative

-5

1

-6.3

-35

1.3

4.4

70

40

No

No

Industrial

Price N/A

More Details

MC7905CD2TR4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

1

260

REEL

800

No

Single

Negative

-5

1

-6.3

-35

1.3

4.4

70

40

No

No

Industrial

Price N/A

More Details

MC7905CTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Single

Negative

-5

1

-6.3

-35

1.3

4.4

70

40

No

No

Industrial

$0.252

More Details

MC7906CD2TG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

1

260

TUBE

50

No

Single

Negative

-6

1

-7.3

-35

1.3

4.3

65

45

No

No

Industrial

Price N/A

More Details

MC7906CTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Single

Negative

-6

1

-7.3

-35

1.3

4.3

65

45

No

No

Industrial

$0.3527

More Details

MC7908ACTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Single

Negative

-8

1

-9.3

-35

1.3

4.3

62

52

No

No

Industrial

Price N/A

More Details

MC7908CD2TG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

1

260

TUBE

50

No

Single

Negative

-8

1

-9.3

-35

1.3

4.3

62

52

No

No

Industrial

Price N/A

More Details

MC7908CD2TR4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

1

260

REEL

800

No

Single

Negative

-8

1

-9.3

-35

1.3

4.3

62

52

No

No

Industrial

Price N/A

More Details

MC7908CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Single

Negative

-8

1

-9.3

-35

1.3

4.3

62

52

No

No

Industrial

Price N/A

More Details

MC7912ACD2TG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

1

260

TUBE

50

No

Single

Negative

-12

1

-13.3

-35

1.3

4.4

61

75

No

No

Industrial

Price N/A

More Details

MC7912ACD2TR4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

1

260

REEL

800

No

Single

Negative

-12

1

-13.3

-35

1.3

4.4

61

75

No

No

Industrial

Price N/A

More Details

MC7912ACTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Single

Negative

-12

1

-13.3

-35

1.3

4.4

61

75

No

No

Industrial

$0.3584

More Details

MC7912BD2TG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

1

260

TUBE

50

No

Single

Negative

1.3

1

-13.3

-35

1.3

4.4

61

75

No

No

Industrial

Price N/A

More Details

MC7912BD2TR4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3

1

260

REEL

800

No

Single

Negative

1.3

1

-13.3

-35

1.3

4.4

61

75

No

No

Industrial

$0.3631

More Details

MC7912BTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Single

Negative

-12

1

-13.3

-35

1.3

4.4

61

75

No

No

Industrial

$0.3012

More Details

MC7912CD2TG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3

1

260

TUBE

50

No

Single

Negative

-12

1

-13.3

-35

1.3

4.4

61

75

No

No

Industrial

Price N/A

More Details

MC7912CD2TR4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

1

260

REEL

800

No

Single

Negative

-12

1

-13.3

-35

1.3

4.4

61

75

No

No

Industrial

Price N/A

More Details

MC7912CTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Single

Negative

-12

1

-13.3

-35

1.3

4.4

61

75

No

No

Industrial

$0.2477

More Details

MC7915ACD2TG

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3

1

260

TUBE

50

No

Single

Negative

-15

1

-16.3

-35

1.3

4.4

60

90

No

No

Industrial

$0.3728

More Details

MC7915ACD2TR4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3

1

260

REEL

800

No

Single

Negative

-15

1

-16.3

-35

1.3

4.4

60

90

No

No

Industrial

$0.3691

More Details

MC7915ACTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Single

Negative

-15

1

-16.3

-35

1.3

4.4

60

90

No

No

Industrial

$0.3584

More Details

MC7915BD2TG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

1

260

TUBE

50

No

Single

Negative

-15

1

-16.3

-35

1.3

4.4

60

90

No

No

Industrial

Price N/A

More Details

MC7915BD2TR4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3

1

260

REEL

800

No

Single

Negative

-15

1

-16.3

-35

1.3

4.4

60

90

No

No

Industrial

$0.3353

More Details

MC7915BTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Single

Negative

-15

1

-16.3

-35

1.3

4.4

60

90

No

No

Industrial

$0.3007

More Details

MC7915CD2TG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

1

260

TUBE

50

No

Single

Negative

-15

1

-16.3

-35

1.3

4.4

60

90

No

No

Industrial

Price N/A

More Details

MC7915CD2TR4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3

1

260

REEL

800

No

Single

Negative

-15

1

-16.3

-35

1.3

4.4

60

90

No

No

Industrial

$0.2824

More Details

MC7915CT

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Single

Negative

-15

1

-16.3

-35

1.3

4.4

60

90

No

No

Industrial

Price N/A

More Details

MC7915CTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Single

Negative

-15

1

-16.3

-35

1.3

4.4

60

90

No

No

Industrial

$0.2491

More Details

MC7918CTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Single

Negative

-18

1

-19.3

-35

1.3

4.5

59

110

No

No

Industrial

$0.3012

More Details

MC7924BTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Single

Negative

-24

1

-25.3

-40

1.3

4.6

56

170

No

No

Industrial

Price N/A

More Details

MC7924CD2TG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

1

260

TUBE

50

No

Single

Negative

-24

1

-25.3

-40

1.3

4.6

56

170

No

No

Industrial

Price N/A

More Details

MC7924CTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Single

Negative

-24

1

-25.3

-40

1.3

4.6

56

170

No

No

Industrial

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.