1.5A, 3.3V Fixed Linear Regulator

Overview

The CS52015-3 linear regulator provides 1.5A at 3.3V with an output voltage accuracy of +/- 1.5%.

The regulator is intended for use as a post regulator and microprocessor supply. The fast loop response and low dropout voltage make this regulator ideal for applications where low voltage operation and good transient response are important.

The circuit is designed to operate with dropout voltages less than 1.4V at 1.5A output current. The maximum quiescent current is only 10mA at full load. Device protection includes overcurrent and thermal shutdown.

The CS52015-3 is pin compatible with the LT1086 family of linear regulators but has lower dropout voltage.

The regulator is available in TO-220, surface mount D2, and SOT-223 packages.

  • Output Current to 1.5A
  • Output Accuracy to +/- 1.5% Over Temperature
  • Dropout Voltage (typical) 1.05V @ 1.5A
  • Fast Transient Response
  • Fault Protection
    Current Limit
    Thermal Shutdown

Tools and Resources

Product services, tools and other useful resources related to CS52015-3

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.