4-Kb Serial SPD EEPROM for DDR4 DIMM

Active

Overview

The N34C04 is a 4-Kb Serial SPD EEPROM for DDR4 DIMM, which implements the JEDEC JC42.4 (EE1004−v) Serial Presence Detect (SPD) specification for DDR4 DIMMs and supports the Standard (100 kHz), Fast (400 kHz) and Fast Plus (1 MHz) I2C protocols.

One of the two available 2−Kb EEPROM banks (referred to as SPD pages in the EE1004−v specification) is activated for access at power−up. After power−up, banks can be switched via software command. Each of the four 1−Kb EEPROM blocks can be Write Protected by software command.

  • Computing
  • JEDEC JC42.4 (EE1004−v) Serial Presence Detect (SPD) Compliant
  • Automotive Grade 1 Temperature Range: −40°C to +125°C
  • Supply Range: 1.7 V − 3.6 V
  • I2C / SMBus Interface
  • Schmitt Triggers and Noise Suppression Filters on SCL and SDA Inputs
  • 16−Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • Low Power CMOS Technology
  • 2 x 3 x 0.5 mm UDFN Package
  • These Devices are Pb−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NV34C04

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

NV34C04MU3VTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

4000

No

CMOS

4 kb

512 x 8

I2C

1000

3450

1.7

3.6

VCC

2

1

-40

125

1M

-

Price N/A

More Details

NV34C04MUW3VTBG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

Yes

CMOS

4 kb

512 x 8

I2C

1000

3450

1.7

3.6

VCC

2

1

-40

125

1M

-

$0.342

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.