EEPROM Serial 128-Kb SPI - Automotive Grade 1 (+125°C), Wettable Flank UDFN Package

Active

Overview

The NV25128MUW is a EEPROM Serial 128-Kb SPI - Automotive Grade 1 (+125°C) in a small-footprint Wettable Flank UDNF-8 package. This features a 64-byte page write buffer and supports the Serial Peripheral Interface (SPI) protocol. The device is enabled through a Chip Select (CS) input. In addition, the required bus signals are clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pause any serial communication with the NV25128 device. The device features software and hardware write protection, including partial as well as full array protection.

  • Door module
  • Seat control unit
  • Body computer & energy management unit
  • Immobilizer unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Airbag
  • Integrated navigation and infotainment systems
  • Electric steering control unit, ESL
  • Motor Vehicles
  • Automotive Temperature Grade 1 (-40°C to +125°C)
  • 2.5 V to 5.5 V Supply Voltage Range
  • Wettable Flank UDFN Package Supports Auto-Optical Inspection
  • 10 MHz SPI Compatible
  • SPI Modes (0,0) & (1,1)
  • 64-byte Page Write Buffer
  • Self-timed Write Cycle
  • Hardware and Software Protection
  • NV Prefix for Automotive and Other Applications Requiring Site and Change Control
  • Block Write Protection
    - Protect ¼, ½ or Entire EEPROM Array
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • This Device is Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
  • 100 Year Data Retention

Tools and Resources

Product services, tools and other useful resources related to NV25128MUW

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

NV25128MUW3VTBG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

Yes

CMOS

128 kb

16k x 8

SPI

10000

40

2.5

5.5

VCC

5

2

-40

125

1M

Block Write Protection

$0.3813

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.