Dual Interface RFID 4 Kb EEPROM Tag ISO 15693 RF, I2C Bus, Energy Harvesting

Last Shipments

Overview

The N24RF04E is a RFID/NFC tag with a 4 Kb EEPROM device, offering both contactless and contact interface. In addition to the ISO/IEC 15693 radio frequency identification (RFID) interface protocol, the device features an I2C interface to communicate with a microcontroller. The I2C contact interface requires an external power supply.The 4 Kb EEPROM array is internally organized as 128 x 32 bits in RF mode and as 512 x 8 bits when accessed from the I2C interface.

  • NFC Tag
  • RF Tag
  • EEPROM
  • Contactless Transmission of Data
  • ISO 15693 / ISO 18000−3 Mode1 Compliant
  • Vicinity Range Communication (up to 150 cm)
  • Air Interface Communication at 13.56 MHz (HF)
  • To tag: ASK Modulation with 1.65 Kbit/s or 26.48 Kbit/s Data Rate
  • From Tag: Load Modulation Using Manchester Coding with423 kHz and 484 kHz Subcarriers in Low (6.6 Kbit/s) or high (26 Kbit/s) Data Rate Mode. Supports the 53 Kbit/s Data Rate with Fast Commands
  • Read & Write 32−bit Block Mode
  • Anti−collision Support
  • 64−bit Unique Identifier (UID)
  • Multiple 32−bit Passwords and Lock Feature for Each User Memory Sector
  • Supports Fast (400 kHz) and Fast−Plus (1 MHz) I2C Protocol
  • 1.8 V to 5.5 V Supply Voltage Range
  • 4−Byte Page Write Buffer
  • I2C Timeout
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • 128 Blocks x 32 Bits (4 Sectors of 32 Blocks Each) RF Mode
  • 512 x 8 Bits I2C Mode
  • 2,000,000 Program/Erase Cycles
  • 200 Year Data Retention
  • −40C to +105C Temperature Range
  • SOIC, TSSOP 8−lead Packages
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to N24RF04E

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

N24RF04EDTPT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

No

CMOS

4 kb

512 x 8

I2C

1000

400

1.8

5.5

VCC

100

0.4

-40

105

-

-

Price N/A

More Details

N24RF04EDWPT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

No

CMOS

4 kb

512 x 8

I2C

1000

400

1.8

5.5

VCC

100

0.4

-40

105

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.