256 Kb I2C CMOS Serial EEPROM with Software Write Protect and 1.2 V I/Os

Active

Overview

The N24C256X is a 256 Kb Serial CMOS EEPROM, internally organized as 32,768 words of 8 bits each. It features a 64−byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast−Plus (1 MHz) I2C protocol. The device also features a 128−bit factory−set read−only Unique ID and Software Write Protection of the entire array. The Unique ID may be used to identify the manufacturer and the device.
The device features 1.2 V-referenced SCL and SDA enabling direct interface to 1.2 V Chipsets and MPUs.

  • Mobile phone camera
  • Wireless Devices
  • Mobile phone
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial Temperature Range: −40°C to +125°C
  • Ultra-thin 4-ball WLCSP Package
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • 64-Byte Page Write Buffer
  • User Programmable Permanent Write Protection
  • Supports Standard, Fast and Fast−Plus I2C Protocol
  • 1.2 V-Referenced SCL and SDA

Tools and Resources

Product services, tools and other useful resources related to N24C256X

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

N24C256X-1CBT5G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP4 1.00x1.00x0.30

1

260

REEL

5000

No

CMOS

256 kb

Split

I2C

1000

~NA~

1.7

5.5

1.2 V

2

2.5

-40

125

1M

-

$0.21

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.