8 Kb I2C CMOS Serial EEPROM in WLCSP-4

Active

Overview

8 Kb I2C CMOS Serial EEPROM with Software Write Protect and Programmable Slave Device Address.

  • Wireless App
  • Phone
  • 16-Byte Page Write Buffer
  • Lockable Secure Data Page
  • User Programmable Write Protection
  • User Programmable Device Address
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs
  • Low Power CMOS Technology
  • 1000000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial Temperature Range -40C to 85C
  • Ultra-thin 4-ball WLCSP Package
  • This device is Pb-free, Halogen Free/BFR Free and RoHS Compliant
  • Supports Standard, Fast and Fast−Plus I2C Protocol
  • 1.4 V (Min) to 2.2 V (Max) Supply Voltage Range

Tools and Resources

Product services, tools and other useful resources related to N24C008

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

N24C008-1ACBTBG

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP4 0.75x0.75x0.3

1

260

REEL

5000

No

CMOS

8 kb

1k x 8

I2C

1000

~NA~

1.4

2.2

1.2 V

1

2.5

-40

125

1M

-

$0.1597

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.