1K−bit serial EPROM containing a factory−programmed, unique 48−bit identification number with a 1-wire interface.

Active

Overview

The N21C21A is a 1K−bit serial EPROM containing a factory−programmed, unique 48−bit identification number, 8−bit CRCgeneration, and the 8−bit family code (09h). A 64−bit status register controls write protection and page redirection.The N21C21A 1−wire interface requires only a single connection and a ground return. The DATA pin is also the sole power source for the N21C21A.The small surface−mount package options saves printed−circuit−board space, while the low cost makes it ideal for applications such as battery pack configuration parameters, record maintenance, asset tracking, product−revision status, and access−code security.

  • Security Encoding
  • Inventory Tracking
  • Product−Revision Maintenance
  • Battery−Pack Identification
  • Power Supply
  • Medical Probes
  • One time use devices
  • 1024 Bits of One−Time Programmable (OTP) EPROM
  • Factory−Programmed Unique 64−Bit Identification Number
  • Single−Wire Interface
  • Synchronous Communication
  • Internal Capacitor stores energy during communication

Tools and Resources

Product services, tools and other useful resources related to N21C21A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

N21C21ASNDT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

Yes

CMOS

1 kb

128k x 8

1-Wire Protocol

~NA~

null

~NA~

2.65

5.5

VCC

20

0.02

-40

85

-

-

$0.1682

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.