EEPROM Serial 1-Kb SPI - Automotive Grade

Active

Overview

The CAV25010 is a EEPROM Serial 1-Kb SPI - Automotive Grade device internally organized as 128x8 bits. The device features a 16-byte page write buffer and support the Serial Peripheral Interface (SPI) protocol. The CAV25010 is enabled through a Chip Select (CS) input. In addition, the required bus signals are a clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pause any serial communication with the CAV25010 device. This device features software and hardware write protection, including partial as well as full array protection.

  • Door module
  • Seat control unit
  • Body computer & energy management unit
  • Immobilizer unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Airbag
  • Integrated navigation and infotainment systems
  • Electric steering control unit, ESL
  • Automotive Temperature Grade 1 (-40°C to +125°C)
  • 10 MHz SPI Compatible
  • 2.5 V to 5.5 V Supply Voltage Range
  • SPI Modes (0,0) & (1,1)
  • 16-byte Page Write Buffer
  • Self-timed Write Cycle
  • Hardware and Software Protection
  • Block Write Protection
    - Protect ¼, ½ or Entire EEPROM Array
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial and Extended Temperature Range
  • SOIC and TSSOP 8-Lead Packages
  • These Devices are Pb-Free, Halogen Free/BFR Free, and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to CAV25010

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

CAV25010VE-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

No

CMOS

1 kb

128k x 8

SPI

10000

35

2.5

5.5

VCC

5

2

-40

125

1M

Block Write Protection

Price N/A

More Details

CAV25010YE-GT3

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

Yes

CMOS

1 kb

128k x 8

SPI

10000

35

2.5

5.5

VCC

5

2

-40

125

1M

Block Write Protection

$0.3204

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.