CPU Supervisor with 16 k EEPROM Memory

Overview

The CAT1161 is a complete memory and supervisory solution for microcontroller-based systems. A serial EEPROM memory (16K) with hardware memory write protection, a system power supervisor with brown out protection and a watchdog timer are integrated together in low power CMOS technology. Memory interface is via an I²C bus.
The 1.6-second watchdog circuit returns a system to a known good state if a software or hardware glitch halts or 'hangs' the system. The CAT1161 watchdog monitors the SDA line, making an additional PC board trace unnecessary.
The power supply monitor and reset circuit protects memory and system controllers during power up/down and against brownout conditions. Five reset threshold voltages support 5.0 V, 3.3 V and 3.0 V systems. If power supply voltages are out of tolerance reset signals become active, preventing the system microcontroller, ASIC or peripherals from operating. Reset signals become inactive typically 200 ms after the supply voltage exceeds the reset threshold level. With both active high and low reset signals, interface to microcontrollers and other ICs is simple. In addition, a reset pin can be used as a debounced input for push-button manual reset capability.
The CAT1161 memory features a 16-byte page. In addition, hardware data protection is provided by a write protect pin WP and by a VCC sense circuit that prevents writes to memory whenever VCC falls below the reset threshold or until VCC reaches the reset threshold during power up.
Available packages include an 8-pin DIP and a surface mount, 8-pin SO package.

  • Industrial control
  • Medical systems
  • Printers
  • Mass storage
  • Watchdog monitors SDA signal
  • 400 kHz I²C bus compatible
  • 2.7 V to 6.0 V operation
  • Low power CMOS technology
  • 16-Byte page write buffer
  • Built-in inadvertent write protection
    — VCC lock out
    — Write protect pin, WP
  • Active high or low reset
    — Precision power supply voltage monitor
    — 5V, 3.3V and 3V systems
    — Five threshold voltage options
  • 1,000,000 Program/Erase cycles
  • Manual Reset
  • 100 Year data retention
  • 8-pin DIP or 8-pin SOIC
  • Commercial and industrial temperature ranges

Tools and Resources

Product services, tools and other useful resources related to CAT1161

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.