750 MHz Voltage Feedback Operational Amplifier w/ Fast Disable

Overview

NCS2552 is a 750 MHz voltage feedback monolithic operational
amplifier featuring high slew rate and low differential gain and phase
error. The voltage feedback architecture allows for a superior
bandwidth and low power consumption. This device features an
enable pin.

  • Line Drivers
  • Radar/Communication Receivers
  • 3.0 dB Small Signal BW (Av = 2.0, Vo = 0.5 Vpp) 750 MHz Typ
  • Slew Rate 1700 V/µs
  • Supply Current 13 mA
  • Input Referred Voltage Noise 5.0 nV/sq.rt.Hz
  • THD -64 dBc (f = 5.0 MHz, Vo = 2.0 Vpp)
  • Fast Enable Time 5ns

Tools and Resources

Product services, tools and other useful resources related to NCS2552

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

GBW Typ (MHz)

VCC Max (V)

ID Typ (mA)

TA Min (°C)

TA Max (°C)

Reference Price

NCS2552SNT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSOP-6

1

260

REEL

3000

No

1

750

5

12

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.