Operational Amplifier, Rail to Rail I/O, High Output Drive

Overview

The MC33201/2/4 family of op-amps provides rail-to-rail operation on both the input and output. The inputs can be driven as high as 200mV beyond the supply rails without phase reversal on the outputs, and the output can swing within 50 mV of each rail. This rail-to-rail operation enables the user to make full use of the supply voltage range available. It is designed to work at very low supply voltages ( +/- 0.9 V) yet can operate with a supply of up to +12V and ground. Output current boosting techniques provide a high output current capability while keeping the drain current of the amplifier to a minimum. Also, the combination of low noise and distortion with a high slew rate and drive capability make this an ideal amplifier for audio applications.

  • Signal Conditioning
  • Low-side current measurement
  • Voltage level shifting
  • Power Supply
  • notebooks, ipads
  • Lighting modules
  • HVAC / thermal control
  • Low Voltage, Single Supply Operation (+1.8 V and Ground to +12 V and Ground)
  • Input Voltage Range Includes both Supply Rails
  • Output Voltage Swings within 50 mV of both Rails
  • 600 W Output Drive Capability
  • Extended Operating Temperature Ranges (-40° to +105°C and -55° to +125°C)
  • Low Supply Current (ID = 0.9 mA, Typ)
  • Typical Gain Bandwidth Product = 2.2 MHz

Tools and Resources

Product services, tools and other useful resources related to NCV33201

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCV33201VDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Input/Output

1

1.8

12

0.9

6

2

1

80

2

20

80000

90

Bipolar

-55 to 125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.