Precision Operational Amplifier, 10µV, Zero-Drift, 1.8V to 5.5V Supply, 1.5 MHz

Overview

The NCS21801/2/4 are precision op amps featuring low input offset voltage and low offset drift over time and temperature. The common mode voltage range extends 100mV beyond the supply rails, which makes it suitable for both high−side and low−side current sensing applications. The NCS21801/2/4 are available in single, dual, and quad channel configurations. All versions are specified for operation from −40°C to +125°C. NCV prefix parts are automotive grade 1 qualified and offer performance over the extended temperature range from −40°C to +150°C.

  • Current Sensing
  • Difference Amplifier
  • Instrumentation
  • Power Management
  • Power Supplies
  • Motor Control
  • Battery Management Systems
  • Industrial Automation
  • Low Input Offset Voltage: 10µV
  • Low Offset Voltage Drift: 5nV/C
  • Extended Supply Voltage Range:1.8V to 5.5V. As low as 1.6V ( 0 to 85C),
  • Quiescent Current: 95uA max
  • Integrated EMI Filters
  • Gain Bandwidth Product: 1.5 MHz

Tools and Resources

Product services, tools and other useful resources related to NCS21802

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCS21802DMR2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

Yes

Input/Output

2

1.8

5.5

0.95

0.01

1.5

0.7

30

0.05

42

2

113

CMOS

-40 to 125

$0.336

More Details

NCS21802MUTBG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

Yes

Input/Output

2

1.8

5.5

0.95

0.01

1.5

0.7

30

0.05

42

2

113

CMOS

-40 to 125

$0.5129

More Details

NCV21802DMR2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

Yes

Input/Output

2

1.8

5.5

0.95

0.01

1.5

0.7

30

0.05

42

2

113

CMOS

-40 to 125

$0.5326

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.