7 MHz, Dual Operational Amplifier with Enable in CSP, Low Power

Overview

The NCS20282 high precision op amp features a wide bandwidth along with shutdown. These amplifiers provide low bias current useful for transimpedance applications. The wide bandwidth eases the design of active filters. The NCS20282 is specified for operation from −40°C to +125°C.

  • Transimpedence Applications
  • Portable/ Handheld Devices
  • Gas Detectors
  • Particulate Matter sensors
  • Gain Bandwidth: 7MHz
  • Low Bias Current: 50 pA (typ)
  • Offset Voltage: 1.5mV max
  • ShutDown Current: 1uA Max
  • Quiescent Current: 850uA (typ), 1.3mA (max)
  • Supply Voltage: 2.5 to 5.5V
  • Slew Rate: 5V/us

Tools and Resources

Product services, tools and other useful resources related to NCS20282

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCS20282FCTTAG

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-9

1

260

REEL

5000

No

Input/Output

2

2.5

5.5

0.85

1.5

7

5

10

2

20

50

86

CMOS

-40 to 125

$0.2727

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.