Precision Operational Amplifier, Low Offset, 10 MHz, Rail-to-Rail Input / Output

Overview

The NCS20166 features rail−to−rail input and output, and 10MHz bandwidth. This low quiescent current, low noise amplifier is trimmed to provide a low initial input offset voltage. This op amp operate over a supply range from 3.0V to 5.5V. All versions are specified for operation from −40°C to +125°C.

  • Current sensing in motor control
  • Precision instrumentation
  • Sensor signal conditioning
  • Industrial control systems
  • Power supplies
  • Automotive
  • Bandwidth equal to 10 MHz
  • Low offset voltage of 550µV
  • Low voltage noise of 10nV/√Hz
  • Rail to Rail input and output

Tools and Resources

Product services, tools and other useful resources related to NCS20166

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCS20166SN2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

Yes

Input/Output

1

3

5.5

1.25

0.55

10

6

25

1

10

1

92

CMOS

-40 to 125

$0.1965

More Details

NCV20166SN2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

Yes

Input/Output

1

3

5.5

1.25

0.55

10

6

25

1

10

1

92

CMOS

-40 to 125

$0.3792

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.