8 MHz, Rail-to-Rail CMOS Operational Amplifier.

Active

Overview

The NCS2016x is a family of single, dual and quad operational amplifiers (op amps) that provide 8 MHz gain−bandwidth product while consuming 500 µA of quiescent current per channel. The NCS2016x has an input offset voltage of 0.3 mV and operates from 1.8 V to 5.5 V supply over a wide temperature range (−40°C to 125°C). The rail−to−rail input and output
operation allows the use of the entire supply voltage range. Thus, this series of op amps offers superior performance over many industry standard parts. These devices are AEC−Q100 qualified when denoted by the NCV prefix. With low current consumption and low supply voltage operation in industry standard packages, the NCS2016x series is ideal for sensor
signal conditioning and low voltage current sensing applications in automotive, consumer and industrial markets.

  • Sensor Conditioning
  • Active Filters
  • Low Side Current Sensing
  • Automotive
  • Industrial
  • Wide Bandwidth
  • Rail to Rail Input and Output
  • AEC-Q100 Qualified
  • Low Input Offset Voltage

Tools and Resources

Product services, tools and other useful resources related to NCS20164

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCS20164DR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

Input/Output

4

1.8

5.5

0.5

2.1

8

3.5

50

1.5

10

5

103

CMOS

-40 to 125

$0.2372

More Details

NCV20164DR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

Input/Output

4

1.8

5.5

0.5

2.1

8

3.5

50

1.5

10

5

103

CMOS

-40 to 125

$0.2249

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.