Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 350 kHz, Quad

Overview

The NCS2009x series operational amplifiers provide rail−to−rail input and output operation, 350 kHz bandwidth, and are available in single, dual, and quad configurations. Rail−to−rail operation gives designers use of the entire supply voltage range while taking advantage of the 350 kHz bandwidth. The NCS2009x can operate on supply voltages from 1.8 to 5.5 V over a temperature range from −40 to 125°C. At a 1.8 V supply, this device has a slew rate of 0.15 V/µs while consuming only 20 µA of quiescent current per channel. Since this is a CMOS device, high input impedance and low bias currents make it ideal for interfacing to a wide variety of signal sensors. The NCS2009x devices are available in a variety of compact packages.

Product Family:

  NCS20091 NCS20092 NCS20094
Channel 1 2 4
Packages SOT23-5, SC-70-5, UDFN-6 SOIC-8, Micro-8, TSSOP-8 TSSOP-14, SOIC-14

  • Unity Gain Buffer
  • Battery Powered / Low Quiescent Current Applications
  • Low Cost Current Sensing
  • Automotive
  • Low Side Current Sensing
  • Automotive
  • Rail−to−Rail Input and Output
  • Wide Supply Range: 1.8 to 5.5 V
  • Wide Bandwidth: 350 kHz
  • Wide Temperature Range: −40 to 125°C
  • Low Supply Current: 20 µA per Channel at V = 1.8 V
  • NCV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q100Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NCS20094

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCS20094DR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-14

1

260

REEL

2500

Yes

Input/Output

4

1.8

5.5

0.02

4

0.35

0.15

7.5

1

40

1

79

CMOS

-40 to 125

$0.3867

More Details

NCS20094DTBR2G

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

Yes

Input/Output

4

1.8

5.5

0.02

4

0.35

0.15

7.5

1

40

1

79

CMOS

-40 to 125

$0.3373

More Details

NCV20094DR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-14

1

260

REEL

2500

Yes

Input/Output

4

1.8

5.5

0.02

4

0.35

0.15

7.5

1

40

1

79

CMOS

-40 to 125

$0.4515

More Details

NCV20094DTBR2G

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

Yes

Input/Output

4

1.8

5.5

0.02

4

0.35

0.15

7.5

1

40

1

79

CMOS

-40 to 125

$0.506

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.