Current Sense Amplifier, 80V Common-Mode Voltage, Bidirectional

Active

Overview

The NCS7041 and NCV7041 are high voltage, high resolution, current sense amplifiers. They feature gain options of 14, 20, 50, and 100 V/V, with a maximum ±0.3% gain error over the entire temperature range. Each part consists of a preamplifier and buffer with access to output and input via A1 and A2 pins for an intermediate filter network or modified gain. These parts offer excellent input common−mode rejection from −6 V to 80 V. The NCS7041 can perform unidirectional or bidirectional current measurements across a sense resistor in a variety of applications. Automotive qualified options are available under NCV prefix. All versions are specified over the extended operating temperature range from −40°C to 150°C.

Similar Products:

 NCS7030NCS7031NCS7041
CurrentUnidirectionalUnidirectionalBi-directional
Reference InputNoNoYes
Gain (V/V)142014,20,50,100

  • Motor Control
  • Power Supply
  • Power Monitoring
  • Diesel Injection Control
  • Drones
  • Battery Management Systems
  • Telecom
  • On Board Charger
  • Server/ Telecom Power
  • Bandwidth: 100 kHz
  • Input Offset Voltage: 300 µV
  • Gain Error: ±0.3%
  • Common-Mode Input Range: -6 to 80 V
  • Multiple Gain Options: 14, 20, 50, 100 V/V
  • CMRR: 90 dB

Tools and Resources

Product services, tools and other useful resources related to NCS7041

Buy/Parametrics Table

Search

Close Search

Products:

16

Share

Product Groups:

Orderable Parts:

16

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Gain (V/V)

Gain Error Max (%)

Vs Min (V)

Vs Max (V)

VCM (V)

Iq Typ (mA)

Bandwidth Typ (-3dB)

Vos Max (mV)

Vos Drift Max (µV/°C)

Operating Temperature Range (°C)

CMRR Typ (dB)

Reference Price

NCS7041D3G014R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

1

14

±0.3

4.5

5.5

-5 to 80

3

0.1

0.3

3

-40 to 125

90

$0.813

More Details

NCS7041D3G020R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

1

20

±0.3

4.5

5.5

-5 to 80

3

0.1

0.3

3

-40 to 125

90

$0.813

More Details

NCS7041D3G050R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

1

50

±0.3

4.5

5.5

-5 to 80

3

0.1

0.3

3

-40 to 125

90

$0.813

More Details

NCS7041D3G100R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

1

100

±0.3

4.5

5.5

-5 to 80

3

0.1

0.3

3

-40 to 125

90

$0.813

More Details

NCS7041DM3G014R2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

1

14

±0.3

4.5

5.5

-5 to 80

3

0.1

0.3

3

-40 to 125

90

$0.7929

More Details

NCS7041DM3G020R2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

1

20

±0.3

4.5

5.5

-5 to 80

3

0.1

0.3

3

-40 to 125

90

$0.7929

More Details

NCS7041DM3G050R2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

1

50

±0.3

4.5

5.5

-5 to 80

3

0.1

0.3

3

-40 to 125

90

$0.7552

More Details

NCS7041DM3G100R2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

1

100

±0.3

4.5

5.5

-5 to 80

3

0.1

0.3

3

-40 to 125

90

$0.7929

More Details

NCV7041D3G014R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

1

14

±0.3

4.5

5.5

-5 to 80

3

0.1

0.3

3

-40 to 125

90

$0.813

More Details

NCV7041D3G020R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

1

20

±0.3

4.5

5.5

-5 to 80

3

0.1

0.3

3

-40 to 125

90

$0.813

More Details

NCV7041D3G050R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

1

50

±0.3

4.5

5.5

-5 to 80

3

0.1

0.3

3

-40 to 125

90

$0.813

More Details

NCV7041D3G100R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

1

100

±0.3

4.5

5.5

-5 to 80

3

0.1

0.3

3

-40 to 125

90

$0.813

More Details

NCV7041DM3G014R2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

1

14

±0.3

4.5

5.5

-5 to 80

3

0.1

0.3

3

-40 to 125

90

$0.7929

More Details

NCV7041DM3G020R2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

1

20

±0.3

4.5

5.5

-5 to 80

3

0.1

0.3

3

-40 to 125

90

$0.7929

More Details

NCV7041DM3G050R2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

1

50

±0.3

4.5

5.5

-5 to 80

3

0.1

0.3

3

-40 to 125

90

$0.7929

More Details

NCV7041DM3G100R2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

1

100

±0.3

4.5

5.5

-5 to 80

3

0.1

0.3

3

-40 to 125

90

$0.7929

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.