80 V common-mode, Current Sense Amplifiers

Active

Overview

The NCS(V)7030 and NCS(V)7031 are high voltage, current sense amplifiers. They are available with gain options of 14 V/V and 20 V/V, with a maximum ±0.3 % gain error over the entire temperature range. Each part consists of a preamplifier and buffer with access to output and input via A1 and A2 pins for an intermediate filter network or modified gain. The current sense amplifiers offer excellent input common−mode rejection from −6 V to 80 V. They can perform unidirectional current measurements across a sense resistor in a variety of applications. Automotive qualified options are available under NCV prefix. All versions are specified over the extended operating temperature range from −40°C to 150°C.

Similar Products:

 NCS7030NCS7031NCS7041
CurrentUnidirectionalUnidirectionalBi-directional
Reference InputNoNoYes
Gain (V/V)142014,20,50,100

  • Telecom Equipment
  • Power Supply Designs
  • Diesel Injection Control
  • Automotive
  • Motor Control
  • Automotive
  • Industrial Control
  • Bandwidth: 100 kHz
  • Input Offset Voltage: ±300 μV Max Over Temp
  • Common−Mode Input Voltage Range: −6 V to 80 V
  • Gain Error: 0.3 % Max Over Temp
  • Low−Pass Filter (1−pole or 2−pole)
  • Offset Drift over Temperature: 3 μV/°C max
  • Quiescent Current: 1.5 mA Typ
  • Supply Voltage: 3 V to 5.5 V
  • CMRR: 90 dB Min
  • PSRR: 70 dB Min
  • These are Pb−free Devices

Tools and Resources

Product services, tools and other useful resources related to NCS7030

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Gain (V/V)

Gain Error Max (%)

Vs Min (V)

Vs Max (V)

VCM (V)

Iq Typ (mA)

Bandwidth Typ (-3dB)

Vos Max (mV)

Vos Drift Max (µV/°C)

Operating Temperature Range (°C)

CMRR Typ (dB)

Reference Price

NCS7030D2G014R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

1

14

0.3

4.5

5.5

80

3

0.1

0.3

3

-40 to 125

90

$0.8878

More Details

NCS7030DM2G014R2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

1

14

0.3

4.5

5.5

80

3

0.1

0.3

3

-40 to 125

90

$0.8202

More Details

NCV7030D2G014R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

1

14

0.3

4.5

5.5

80

3

0.1

0.3

3

-40 to 125

90

$0.813

More Details

NCV7030DM2G014R2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

1

14

0.3

4.5

5.5

80

3

0.1

0.3

3

-40 to 125

90

$0.6785

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.