Current-Shunt Monitors, 40 V Common Mode, Unidirectional, Dual Channel

Active

Overview

The NCS21673, and NCS21674 are a series of current sense amplifiers offered in gains of 20, 50, 100, and 200 V/V. These parts can measure voltage across shunts at common mode voltages from -0.1 V to 40 V, independent of supply voltage. These devices can operate from a single 2.7 V to 5.5 V power supply. These parts are available in SOT23-5, and Micro8 packages. 
Similar Products:

 NCS21673NCS21674
Channel12
PackagesTSOP-5Micro-8

  • High Side Current Sensing
  • Low Side Current Sensing
  • Motor Control
  • Overcurrent Detection
  • Battery Monitoring
  • Motor Control
  • Power Management
  • Lighting Control
  • Solar Inverters
  • Wide common mode input range: -0.1 V to 40 V
  • Supply Voltage Range: 2.7. to 5.5V
  • Low Offset Voltage: 100µV
  • Low Offset Drift: 1µV/C
  • Low Gain Error: ±1%
  • Dual Current Sensing Channel

Tools and Resources

Product services, tools and other useful resources related to NCS21674

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Gain (V/V)

Gain Error Max (%)

Vs Min (V)

Vs Max (V)

VCM (V)

Iq Typ (mA)

Bandwidth Typ (-3dB)

Vos Max (mV)

Vos Drift Max (µV/°C)

Operating Temperature Range (°C)

CMRR Typ (dB)

Reference Price

NCS21674DMG050R2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

2

50

1

2.7

5.5

40

0.26

210

500

1

-40 to 125

100

$0.3881

More Details

NCS21674DMG100R2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

2

100

1

2.7

5.5

40

0.26

150

500

1

-40 to 125

100

$0.3881

More Details

NCS21674DMG200R2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

2

200

1

2.7

5.5

40

0.26

105

500

1

-40 to 125

100

$0.3348

More Details

NCV21674DMG050R2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

2

50

1

2.7

5.5

40

0.26

210

500

1

-40 to 150

100

$0.4435

More Details

NCV21674DMG100R2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

2

100

1

2.7

5.5

40

0.26

150

500

1

-40 to 150

100

$0.4023

More Details

NCV21674DMG200R2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

2

200

1

2.7

5.5

40

0.26

105

500

1

-40 to 150

100

$0.4023

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.