Comparator, Dual, Low Offset Voltage

Obsolete

Overview

The LM393S and LM2903S are dual, independent, precision voltage comparators capable of single or split supply operation. These devices are designed to permit a common mode range to ground level with single supply operation. Input offset voltage specifications as low as 2.0 mV make this device an excellent selection for many applications in consumer, automotive, and industrial electronics.

  • Wide Single−Supply Range: 2.0 Vdc to 36 Vdc
  • Split−Supply Range: ±1.0 Vdc to ±18 Vdc
  • Very Low Current Drain Independent of Supply Voltage: 0.4 mA
  • Low Input Bias Current: 25 nA
  • Low Input Offset Current: 5.0 nA
  • Input Common Mode Range to Ground Level
  • Differential Input Voltage Range Equal to Power Supply Voltage
  • Output Voltage Compatible with DTL, ECL, TTL, MOS, and CMOS Logic Levels

Tools and Resources

Product services, tools and other useful resources related to LM393S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

VCC Min (V)

VCC Max (V)

IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Reference Price

LM393SNG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

2

2

36

16

0.75

200

9

0

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.