Comparator, Dual

Obsolete

Overview

The LM319 is a dual high speed voltage comparator designed to operate from a single + 5 V supply up to ±15 V dual supplies. Open collector of the output stage makes the LM319 compatible with RTL, DTL and TTL as well as capable of driving lamps and relays at currents up to 25 mA. Typical response time of 80 ns with ±15 V power supplies makes the LM319 ideal for application in fast A/D converts, level shifters, oscillators, and multivibrators.

  • This product is general usage and suitable for many different applications.
  • Operates from a single 5 V supply
  • Typically 80 ns response time at ±15 V
  • Open collector outputs: up to + 35 V
  • High output drive current: 25 mA
  • Inputs and outputs can be isolated from system ground
  • Minimum fan-out of 2 (each side)
  • Two independent comparators

Tools and Resources

Product services, tools and other useful resources related to LM319

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

VCC Min (V)

VCC Max (V)

IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Reference Price

LM319M

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-14 N

1

260

TUBE

4860

No

2

5

36

25

3.6

80

8

0

70

Price N/A

More Details

LM319MX

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-14 N

1

260

REEL

3000

No

2

5

36

25

3.6

80

8

0

70

Price N/A

More Details

LM319N

Loading...

Obsolete

View__CAD

Pb

A

H

P

PDIP-14

NA

0

TUBE

1500

No

2

5

36

25

3.6

80

8

0

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.