Comparator, Dual

Obsolete

Overview

The KA393 / KA393A / KA2903 series consists of two independent voltage comparators designed to operate from a single power supply over a wide voltage range.

  • This product is general usage and suitable for many different applications.
  • Single Supply Operation: 2 V to 36 V
  • Dual Supply Operation: ± 1 V to ± 18 V
  • Allow Comparison of Voltages Near Ground Potential
  • Low Current Drain 800 µA Typ
  • Compatible with all Forms of Logic
  • Low Input Bias Current 25 nA Typ
  • Low Input Offset Current ± 5 nA Typ
  • Low Offset Voltage ±1 mV Typ

Tools and Resources

Product services, tools and other useful resources related to KA2903

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

VCC Min (V)

VCC Max (V)

IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Reference Price

KA2903DTF

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

3000

No

2

2

36

16

0.6

1500

7

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.