Audio Power Amplifier, Class AB, 2-Channel

Overview

The STK433-040N-E is a hybrid IC designed to be used in 40W x 2 ch class AB audio power amplifiers using the original Insulated Metal Substrate Technology. The compact package has been achieved by adopting the low thermal resistance substrate (our conventional model kind ratio).

  • Consumer-Audio
  • Audio Amp-Performance
  • Multi-Channel Analog Receiver/Amplifier
  • Set Top Box
  • Slot Machine
  • Pin-to-pin compatible outputs ranging from 40W to 150W
  • Miniature package
  • Allows the use of predesigned applications for standby, mute, and the load short protection circuit

Tools and Resources

Product services, tools and other useful resources related to STK433-040N-E

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Class

Output Power Typ (W)

VCC Max (V)

Output Type

ton Typ (ms)

THD + N Typ (%)

IQ Typ (mA)

ISD Typ (nA)

Reference Price

STK433-040N-E

Loading...

Obsolete

View__CAD

Pb

A

H

P

SIP-15

NA

0

BLKBX

25

No

AB

40

+-36

Analog

-

0.02

30

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.