Audio Power Amplifier, Class AB, 1-Channel

Overview

The STK404-070N-E is a hybrid IC for the audio power amplifier that mounts discrete components as the audio power amplifier circuit in small space using the original Insulated Metal Substrate Technology. The compact package has been achieved by adopting the low thermal resistance substrate (our conventional model kind ratio).

  • Consumer-Audio
  • Audio Amp-Performance
  • Multi-Channel Analog Receiver/Amplifier
  • Set Top Box
  • Pin-to-pin compatible outputs ranging from 60W to 180W
  • Minitured package
  • Allows the use of predesigned applications for standby, mute, and the load short protection circuit

Tools and Resources

Product services, tools and other useful resources related to STK404-070N-E

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Class

Output Power Typ (W)

VCC Max (V)

Output Type

ton Typ (ms)

THD + N Typ (%)

IQ Typ (mA)

ISD Typ (nA)

Reference Price

STK404-070N-E

Loading...

Obsolete

View__CAD

Pb

A

H

P

SIP-10

NA

0

BLKBX

25

No

AB

60

+-39

Analog

-

0.4

14

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.