Programmable Analog Compandor

Active

Overview

The SA572 Compandor is a dual-channel, high-performance gain control circuit in which either channel may be used for dynamic range compression or expansion. Each channel has a full-wave rectifier to detect the average value of input signal, a linearized, temperature compensated variable gain cell (DELTAG) and a dynamic time constant buffer. The buffer permits independent control of dynamic attack and recovery time with minimum external components and improved low frequency gain control ripple distortion over previous compandors. The SA572 is intended for noise reduction in high-performance audio systems. It can also be used in a wide range of communication systems and video recording applications.

  • Dynamic Noise Reduction System
  • Voltage Control Amplifier
  • Stereo Expandor
  • Automatic Level Control
  • High-Level Limiter
  • Low-Level Noise Gate
  • State Variable Filter
  • Satellite Radio
  • Audio Amplifier
  • Independent Control of Attack and Recovery Time
  • Improved Low Frequency Gain Control Ripple
  • Complementary Gain Compression and Expansion with External Op Amp
  • Wide Dynamic Range − Greater than 110 dB
  • Temperature-Compensated Gain Control
  • Low Distortion Gain Cell
  • Low Noise 6.0 µV Typical
  • Wide Supply Voltage Range − 6.0 V-22 V
  • System Level Adjustable with External Components

Tools and Resources

Product services, tools and other useful resources related to SA572

Buy/Parametrics Table

Search

Close Search

Products:

10

Share

Product Groups:

Orderable Parts:

10

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Class

Output Power Typ (W)

VCC Max (V)

Output Type

ton Typ (ms)

THD + N Typ (%)

IQ Typ (mA)

ISD Typ (nA)

Reference Price

SA572D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

TUBE

47

No

-

-

22

Dual

-

0.2

-

-

Price N/A

More Details

SA572DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

No

-

-

22

-

-

-

-

-

Price N/A

More Details

SA572DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

REEL

1000

No

-

-

22

-

-

-

-

-

Price N/A

More Details

SA572DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

No

-

-

22

Dual

-

0.2

-

-

$1.051

More Details

SA572DTB

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

No

-

-

22

-

-

-

-

-

Price N/A

More Details

SA572DTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

No

-

-

22

Dual

-

0.2

-

-

Price N/A

More Details

SA572DTBR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

-

-

22

-

-

-

-

-

Price N/A

More Details

SA572DTBR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

-

-

22

Dual

-

0.2

-

-

Price N/A

More Details

SA572N

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-16

NA

0

TUBE

25

No

-

-

22

-

-

-

-

-

Price N/A

More Details

SA572NG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-16

NA

0

TUBE

500

No

-

-

22

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.