Compandor

Overview

The NE570 Compandor is a versatile low cost dual gain control circuit in which either channel may be used as a dynamic range compressor or expandor. Each channel has a full-wave rectifier to detect the average value of the signal, a linerarized temperature-compensated variable gain cell, and an operational amplifier. The NE570 is well suited for use in cellular radio and radio communications systems, modems, telephone, and satellite broadcast/receive audio systems.

  • Telephone Trunk Comandor
  • High Level Limiter
  • Low Level Expandor − Noise Gate
  • Dynamic Noise Reduction Systems
  • Voltage−Controlled Amplifier
  • Dynamic Filters
  • Audio Amplifier
  • Complete Compressor and Expandor in One IC
  • Temperature Compensated
  • Greater than 110 dB Dynamic Range
  • Operates Down to 6.0 VDC
  • System Levels Adjustable with External Components
  • Distortion may be Trimmed Out

Tools and Resources

Product services, tools and other useful resources related to NE570

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Class

Output Power Typ (W)

VCC Max (V)

Output Type

ton Typ (ms)

THD + N Typ (%)

IQ Typ (mA)

ISD Typ (nA)

Reference Price

NE570D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

TUBE

47

No

-

-

24

-

-

-

-

-

Price N/A

More Details

NE570DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

No

-

-

24

-

-

-

-

-

Price N/A

More Details

NE570DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

REEL

1000

No

-

-

24

-

-

-

-

-

Price N/A

More Details

NE570DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

No

-

-

24

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.