Audio Power Amplifier, Class D, Stereo, 20 W/Channel, with Programmable Power Limit and Selectable Gain

Overview

The NCS8353 is a stereo Class D audio power amplifier capable of delivering a continuous power of up to 20 W/ch into an 8Ω bridge tied load (BTL). It can be powered from the existing 24 V rail in Flat Panel Television (FPTV) systems. The high efficiency of the NCS8353 reduces the requirement of an external heat sink when driving high power. The digital power limit feature can program the output power limit at 10W, 12W, 15W, or 20 W/ch, allowing the NCS8353 to be a single system solution in FPTV audio applications. The NCS8353 includes a hard limiter which works in conjunction with the digital power limit feature. The hard limiter quickly reduces the internal gain of the amplifier when high amplitude signals would cause excessive clipping on the output. The NCS8353 minimizes pop and click artifacts in the audio system by reducing voltage and current transients during power supply cycling, entering or recovering from shutdown, and mute. The shutdown feature reduces the quiescent current draw of the amplifier to 100 µA typical. The mute feature ensures that audio is not present at the output during audio source switching. The gain of the NCS8353 is programmed via two gain pins, G0 and G1, allowing four selectable ranges: 20 dB, 26 dB, 32 dB, and 36 dB. Auto recovery short circuit and over temperature protection circuitry are incorporated to ensure device functionality when short circuit and high temperature events are detected.

  • Powered speakers
  • LCD TVs
  • Powered from 8.0 V to 26 V
  • Digital power limiter
  • Hard limiter
  • Programmable gain
  • Auto-recovery short circuit protection
  • High efficiency

Tools and Resources

Product services, tools and other useful resources related to NCS8353

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Class

Output Power Typ (W)

VCC Max (V)

Output Type

ton Typ (ms)

THD + N Typ (%)

IQ Typ (mA)

ISD Typ (nA)

Reference Price

NCS8353MNTXG

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-32

1

260

REEL

2500

No

D

20

26

BTL

450

0.03

33

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.