Audio Power Amplifier, Low Distortion, with Differential Output and Shutdown Mode

Active

Overview

The NCS2211 is a high performance, low distortion Class A/B audio amplifier. It is capable of delivering 1W of output power into an 8 Ω speaker bridge-tied load (BTL). The NCS2211 will operate over a wide temperature range, and it is specified for single-supply voltage operation for portable applications.It features low distortion performance, 0.2% typical THD + N at 1.0 W and incorporates a shutdown/enable feature to extend battery life. The shutdown/enable feature will reduce the quiescent current to 1 µ A maximum.The NCS2211 is designed to operate over the -40°C to +85°C temperature range, and is available in an 8-lead SOIC package and a 3x3 mm DFN8 package. The SOIC package is pin compatible with equivalent function and comparable performance to competitive devices as is the DFN8 package. The DFN8 has a low thermal resistance of only 70°C/W plus has an exposed metal pad to facilitate heat conduction to copper PCB material.Low distortion, high power, low quiescent current, and small packaging makes the NCS2211 suitable for applications including notebook and desktop computers, PDA's, and speaker phones.

  • Speaker driving
  • Desktop Computing
  • Differential Output
  • 1.0 W into an 8 Speaker
  • 1.5 W into a 4 Speaker
  • Single Supply Operation: 2.7 V to 5.5 V
  • THD+N: 0.2% @ 1 W Output
  • Low Quiescent Current: 20 mA Max
  • Shutdown Current < 1.0 A
  • Excellent Power Supply Rejection
  • Two Package Options: SOIC-8 Package and DFN8
  • Pin Compatible with Competitive Devices
  • Notebook Computing

Tools and Resources

Product services, tools and other useful resources related to NCS2211

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Class

Output Power Typ (W)

VCC Max (V)

Output Type

ton Typ (ms)

THD + N Typ (%)

IQ Typ (mA)

ISD Typ (nA)

Reference Price

NCS2211DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

AB

1.5

5.5

BTL

0.001

0.2

20

1000

$0.3103

More Details

NCS2211MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Yes

AB

1.5

5.5

BTL

0.001

0.2

20

1000

$0.3893

More Details

NCV2211DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

AB

1.5

5.5

BTL

0.001

0.2

20

1000

$0.3355

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.