Audio Power Amplifier, 1.3 W, with Selectable Fast Turn-On Time

Overview

The NCP2993 is an audio power amplifier designed for portable communication device applications such as mobile phone applications. The NCP2991 is capable of delivering 1.3 W of continuous average power to an 8.0 Ω BTL load from a 5.0 V power supply, and 1.1 W to a 4.0 Ω BTL load from 3.6V power supply. The NCP2991 provides high quality audio while requiring few external components and minimal power consumption. It features a low-power consumption shutdown mode, which is achieved by driving the /SD pin with logic low. The NCP2993 contains circuitry to prevent from pop and click noise that would otherwise occur during turn-on and turn-off transitions. It is a zero pop noise device when a single ended or a differential audio input is used. For maximum flexibility, the NCP2993 provides an externally controlled gain (with resistors). In addition, it integrates 2 differents Turn On times (15 ms or 30ms) adjustable with the TON pin. Due to its best-in-class PSRR, it can be directly connected to the battery, saving the use of an LDO. This device is available in a 9-Pin Flip-Chip CSP package with a 0.4 mm pitch (Lead-Free).

  • Audio amplification
  • Mobile phone
  • 1.3 W to an 8.0 BTL load from a 5.0 V power supply
  • Best-in-Class PSRR: up to -90 dB
  • Zero pop noise signature with single-ended or differential audio input
  • External turn-on time configuration capability: 15 ms or 30 ms
  • Ultra-low current shutdown mode: 10 nA
  • 2.5 V-5.5 V operation
  • External gain configuration capability
  • Thermal overload protection circuitry

Tools and Resources

Product services, tools and other useful resources related to NCP2993

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Class

Output Power Typ (W)

VCC Max (V)

Output Type

ton Typ (ms)

THD + N Typ (%)

IQ Typ (mA)

ISD Typ (nA)

Reference Price

NCP2993FCT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip Chip-9

1

260

DSFTP

3000

No

AB

1.3

5.5

BTL

30

0.015

1.8

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.