Audio Power Amplifier, 1.3 W, with Fast Turn-On Time

Overview

The NCP2892 is an audio power amplifier designed for portable communication device applications such as mobile phone applications. The NCP2892 is capable of delivering 1.3 W of continuous average power to an 8.0 Ω load from a 5.0 V power supply, and 1 W to a 4.0 Ω load from a 3.6 V power supply.The NCP2892 provides high quality audio while requiring few external components and minimal power consumption. It features a low-power consumption shutdown mode, which is achieved by driving the SHUTDOWN pin with logic low. In case of a differential input, the NCP2892 contains circuitry to prevent from "pop and click" noise that would otherwise occur during turn-on and turn-off transitions.For maximum flexibility, the NCP2892 provides an externally controlled gain (with resistors), as well as an externally controlled turn-on time (with the bypass capacitor). When using a 1 uF bypass capacitor, it offers 100ms wake up time.Due to its excellent PSRR, it can be directly connected to the battery, saving the use of an LDO. This device is available in the 9-Pin Flip-Chip CSP.

  • Audio Amplification
  • Mobile Phones
  • PDAs
  • External Turn-On Time Setting: 100 ms (1uF Bypass Capacitor)
  • Zero Pop and Click Noise in case of a differential audio input
  • 1.3 W to an 8.0 Ω Load from a 5.0 V Power Supply
  • Excellent PSRR: Direct Connection to the Battery
  • Ultra Low Current Shutdown Mode: 10 nA
  • 2.2 V-5.5 V Operation
  • External Gain Configuration Capability
  • Up to 1.0 nF Capacitive Load Driving Capability
  • Thermal Overload Protection Circuitry

Tools and Resources

Product services, tools and other useful resources related to NCP2892B

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Class

Output Power Typ (W)

VCC Max (V)

Output Type

ton Typ (ms)

THD + N Typ (%)

IQ Typ (mA)

ISD Typ (nA)

Reference Price

NCP2892BFCT2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

Flip-Chip-9

1

260

DSFTP

3000

No

AB

1.3

5.5

BTL

90

0.01

1.5

10

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.