MC14069UB: Hex Inverter
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The MC14069UB hex inverter is constructed with MOS Pchannel and Nchannel enhancement mode devices in a single monolithic structure. These inverters find primary use where low power dissipation and or high noise immunity is desired. Each of the six inverters is a single stage to minimize propagation delays.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Simulation Models (2) | Package Drawings (2) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MC14069UBDG | Active |
|
MC14069UB | SOIC-14 | 751A-03 | 1 | 260 | Tube | 55 | $0.1219 | ||||||||
MC14069UBDR2G | Active |
|
MC14069UB | SOIC-14 | 751A-03 | 1 | 260 | Tape and Reel | 2500 | $0.12 | ||||||||
MC14069UBDTR2G | Active |
|
MC14069UB | TSSOP-14 | 948G-01 | 1 | 260 | Tape and Reel | 2500 | $0.124 | ||||||||
NLV14069UBDG | Active |
|
MC14069UB | SOIC-14 | 751A-03 | 1 | 260 | Tube | 55 | $0.1907
|
||||||||
NLV14069UBDR2G | Active |
|
MC14069UB | SOIC-14 | 751A-03 | 1 | 260 | Tape and Reel | 2500 | $0.1907 | ||||||||
NLV14069UBDTR2G | Active |
|
MC14069UB | TSSOP-14 | 948G-01 | 1 | 260 | Tape and Reel | 2500 | $0.1907 |
Market Leadtime (weeks) | : | 2 to 4 |
Avnet (2020-08-19 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 7,500 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Channels
VCC Min (V)
VCC Max (V)
tpd Max (ns)
IO Max (mA)
Package Type
Support |