feedback
Rate this webpage
Need
Support?

MC14069UB: Hex Inverter

Datasheet: Hex Inverter
Rev. 11 (109kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The MC14069UB hex inverter is constructed with MOS Pchannel and Nchannel enhancement mode devices in a single monolithic structure. These inverters find primary use where low power dissipation and or high noise immunity is desired. Each of the six inverters is a single stage to minimize propagation delays.
Features
 
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving Two Low-Power TTL Loads or One Low-Power Schottky TTL Load Over the Rated Temperature Range
  • Triple Diode Protection on All Inputs (see Page 5-2)
  • Pin-for-Pin Replacement for CD4069UB
  • Meets JEDEC UB Specifications
  • Pb-Free Packages are Available*
Technical Documentation & Design Resources
Simulation Models (2) Package Drawings (2)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MC14069UBDG Active
Pb-free
Halide free
MC14069UB SOIC-14 751A-03 1 260 Tube 55 $0.1219
MC14069UBDR2G Active
Pb-free
Halide free
MC14069UB SOIC-14 751A-03 1 260 Tape and Reel 2500 $0.12
MC14069UBDTR2G Active
Pb-free
Halide free
MC14069UB TSSOP-14 948G-01 1 260 Tape and Reel 2500 $0.124
NLV14069UBDG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MC14069UB SOIC-14 751A-03 1 260 Tube 55 $0.1907
NLV14069UBDR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MC14069UB SOIC-14 751A-03 1 260 Tape and Reel 2500 $0.1907
NLV14069UBDTR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MC14069UB TSSOP-14 948G-01 1 260 Tape and Reel 2500 $0.1907
Market Leadtime (weeks) : 2 to 4
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 7,500

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Channels
VCC Min (V)
VCC Max (V)
tpd Max (ns)
IO Max (mA)
Package Type
MC14069UBDG  
 $0.1219 
Pb
H
 Active   
Inverter
6
3
18
100
null
SOIC-14
MC14069UBDR2G  
 $0.12 
Pb
H
 Active   
Inverter
6
3
18
100
null
SOIC-14
MC14069UBDTR2G  
 $0.124 
Pb
H
 Active   
Inverter
6
3
18
100
null
TSSOP-14
NLV14069UBDG  
 $0.1907 
Pb
A
H
P
 Active   
Inverter
6
3
18
null
null
SOIC-14
NLV14069UBDR2G  
 $0.1907 
Pb
A
H
P
 Active   
Inverter
6
3
18
null
null
SOIC-14
NLV14069UBDTR2G  
 $0.1907 
Pb
A
H
P
 Active   
Inverter
6
3
18
null
null
TSSOP-14
Case Outlines
948G-01    751A-03   
Packages
MC14069UB: Hex Inverter
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.