NLSX4373: Level Translator, 2-Bit, 20 Mbps, Dual-Supply
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NLSX4373 is a 2-Bit configurable dual-supply bidirectional auto sensing translator that does not require a directional control pin. The VCC I/O and VL I/O ports are designed to track two different power supply rails, VCC and VL respectively. The VCC supply rail is configurable from 1.5V to 5.5V while VL supply rail is configurable from 1.5V to 5.5V. This allows voltage logic signals on the VL side to be translated into lower, higher or equal value voltage logic signals on the VCC side and vice-versa. The NLSX4373 translator has open-drain outputs with integrated 10K Ohm pullup resistors on the I/O lines. The integrated pullup resistors are used to pullup the I/O lines to either VL or VCC. The NLSX4373 is an excellent match for open-drain applications such as the I2C communication bus.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Videos (1) |
Package Drawings (3) | Evaluation Board Documents (5) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
STR-NCV7685-AUTO-LED-GEVB | Active |
|
Strata Enabled Automotive LED Tail Lights Evaluation Kit |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NLSX4373DMR2G | Active |
|
NLSX4373 | Micro8™ | 846A-02 | 1 | 260 | Tape and Reel | 4000 | $0.56 | ||||||||
NLSX4373DR2G | Active |
|
NLSX4373 | SOIC-8 | 751-07 | 1 | 260 | Tape and Reel | 2500 | $0.42 | ||||||||
NLSX4373MUTAG | Active |
|
NLSX4373 | UDFN-8 | 517AJ | 1 | 260 | Tape and Reel | 3000 | $0.4 | ||||||||
NLVSX4373DR2G | Active |
|
NLSX4373, 2-Bit 20 Mb/s Dual-Supply Level Translator | SOIC-8 | 751-07 | 1 | 260 | Tape and Reel | 2500 | $0.384
|
||||||||
NLVSX4373MUTAG | Active |
|
NLSX4373 | UDFN-8 | 517AJ | 1 | 260 | Tape and Reel | 3000 | $0.5867
|
Market Leadtime (weeks) | : | 2 to 4 |
ON Semiconductor (2020-09-02 00:00) | : | 8,000 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 8 to 12 |
PandS (2020-09-14 00:00) | : | <1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 30,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
Input Level
VCC Min (V)
VCC Max (V)
tpd Max (ns)
IO Max (mA)
Package Type
NLVSX4373DR2G
$0.384
Pb
A
H
P
Active
2
CMOS
1.5
5.5
20
1
SOIC-8
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.