feedback
Rate this webpage
Need
Support?

MC74ACT125: Quad Buffer with 3-State Outputs

Datasheet: Quad 3-state Buffer with Low Enable
Rev. 8 (86kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Outputs Source/Sink
Features
 
  • ACT125 Has TTL Compatible Inputs
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (2)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MC74ACT125DG Active
Pb-free
Halide free
MC74ACT125 SOIC-14 751A-03 1 260 Tube 55 $0.2267
MC74ACT125DR2G Active
Pb-free
Halide free
MC74ACT125 SOIC-14 751A-03 1 260 Tape and Reel 2500 $0.1333
MC74ACT125DTR2G Active
Pb-free
Halide free
MC74ACT125 TSSOP-14 948G-01 1 260 Tape and Reel 2500 $0.16
NLV74ACT125DR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MC74ACT125 SOIC-14 751A-03 1 260 Tape and Reel 2500 $0.2493
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 8,800
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
Output
VCC Min (V)
VCC Max (V)
tpd Max (ns)
IO Max (mA)
Package Type
MC74ACT125DG  
 $0.2267 
Pb
H
 Active   
4
3-State
4.5
5.5
9
24
SOIC-14
MC74ACT125DR2G  
 $0.1333 
Pb
H
 Active   
4
3-State
4.5
5.5
9
24
SOIC-14
MC74ACT125DTR2G  
 $0.16 
Pb
H
 Active   
4
3-State
4.5
5.5
9
24
TSSOP-14
NLV74ACT125DR2G  
 $0.2493 
Pb
A
H
P
 Active   
4
3-State
4.5
5.5
9
24
SOIC-14
Case Outlines
948G-01    751A-03   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.