3.3 V Dual-Mode HDMI 2.1®, DisplayPort™ 1.4a and DisplayPort™ (DP++) 12 Gbps Level Shifter/ Linear Redriver

Active

Overview

The NB7NQ621M is a 3.3 V Dual−Mode DisplayPort (DP++) quad−channel linear redriver supporting HDMI® 2.1 Fixed Rate Link (FRL) up to 12 Gbps, TMDS up to 6 Gbps, and DisplayPort v1.4a Main Link (ML) up to 8.1 Gbps (HBR3). Signal integrity degrades from PCB traces, transmission cables, and inter−symbol interference (ISI). The NB7NQ621M compensates for these losses by engaging varying levels of user selectable flat gain and equalization to create the best eye opening for the outgoing data signals. The NB7NQ621M is a linear redriver and is inherently transparent to link training signals resulting in shorter system integration and software development cycles. The redriver input and output signals may be either AC or DC coupled, which can eliminate the need for additional level shifter components from the data channels. The NB7NQ621M is equipped with I2C programmability for convenient adjustments to operation mode, channel power down, flat gain, equalization, and output swing settings. It supports 5V to 3.3V level shifting for HDMI hot plug detection pins and supports DisplayPort AUX channel monitoring for lane count and power state. NB7NQ621M’s supplementary graphical user interface (GUI) was developed to help system designers optimize their system for the best settings. After optimization, the GUI can generate the register values and register settings in order to simplify software development.

  • HDMI® 2.1 and DisplayPort™ v1.4a
  • Gaming Consoles and Graphics Cards
  • Set−top Boxes and Blu−ray Players
  • Desktops, Notebooks, and Docking Stations
  • Gaming Consoles and Graphics Cards
  • Desktops, Notebooks, and Docking Stations
  • Set−top Boxes and Blu−ray Players
  • 3.3 V (±5%) Power Supply
  • Quad Channel Redriver Supporting Data Rates up to 12 Gbps
  • Up to 15 dB of Equalization at 6 GHz
  • I2C Programming Supporting Fast−mode Transfer up to 400 kbps
  • Pin−strapping/GPIO for Global Settings Only
  • Active AUX Monitoring (lane count and power level)
  • Integrated Input Termination and Selectable Output Termination
  • Hot Plug Detection and 3.3 V Level Shifting
  • Operating Temperature Range: −40°C to +85°C
  • These are Pb−free Devices
  • Package: X2QFN38, 4.05 x 4.5 mm

Tools and Resources

Product services, tools and other useful resources related to NB7NQ621M

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Supply Voltage (V)

Protocol

Channel Count

Data Rate (Gbps)

Lane/Ports

Programming Interfaces

Reference Price

NB7NQ621MMUTWG

Loading...

Active

CAD Model

Pb

A

H

P

X2QFN38, 4.05x4.50, 0.4P

1

260

REEL

3000

No

3.3

HDMI, DisplayPort

4

12

1

Pinstrap, I2C

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.