8-bit and 16-bit microcontroller devices for general purpose use.

Parametric Search

Parameters can be toggled;

includes

,

removes

Saved filters
AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compilance

Bits

ROM (bits)

RAM (bits)

Bus Cycle Time Min (µs)

µs

µs

Instruction Cycle Time Min (µs)

µs

µs

Interrupts

I/O Ports

ADC

Timers

PWM Outputs

VDD Min (V)

V

V

VDD Max (V)

V

V

Package Type

MSL Type

MSL Temp (°C)

Pricing ($/Unit)

ON Target

Search

Close Search

Product Groups:

7

Orderable Parts:

7

Expand Table

Collapse Table

Export

Compare

Columns

0

Product Groups:

7

Orderable Parts:

7

Product Group

Status

ECAD Models

Compliance

Bits

ROM (bits)

RAM (bits)

Bus Cycle Time Min (µs)

Instruction Cycle Time Min (µs)

Interrupts

I/O Ports

ADC

Timers

PWM Outputs

VDD Min (V)

VDD Max (V)

Package Type

MSL Type

MSL Temp (°C)

ON Target

Pricing ($/Unit)

Loading...

8-bit Microcontroller with 98K-byte Flash ROM and 4096-byte RAM

Lifetime

Pb

A

H

P

8

96K x 8 (Flash)

4096 x 9

0.0833

0.25

31 sources, 10 vector address

55

12-bit x 11 channel

8-bit x 4

4

2.5

3.6

PQFP-64 / QIP-64E

3

260

N

$1.7226

More Details

16-bit Microcontroller with 256K-byte Flash ROM and 24K-byte RAM, 100-pin

Active

Pb

A

H

P

16

256K x 8 (Flash)

24K x 8

0.1

0.083

61 sources 14 vector address

90

12/8-bit x 16 channel

16-bit x 8

2

2.7

3.6

TQFP-100

3

260

Y

$2.99

More Details

16-bit Microcontroller with 384K-byte Flash ROM and 24K-byte RAM, 100-pin

Active

Pb

A

H

P

16

384K x 8 (Flash)

24K x 8

0.1

0.083

61 sources 14 vector address

90

12/8-bit x 16 channel

16-bit x 8

2

2.7

3.6

TQFP-100

3

260

Y

$3.2775

More Details

16-bit Microcontroller with 512K-byte Flash ROM and 24K-byte RAM

Active

Pb

A

H

P

16

512K x 8 (Flash)

24K x 8

0.083

0.083

61 sources, 14 vector address

90

12/8-bit x 16 channel

16-bit x 8

2

2.7

3.6

TQFP-100

3

260

Y

$4.7185

More Details

16-bit Microcontroller with 512K-byte Flash ROM and 47.5K-byte RAM, 100-pin

Active

Pb

A

H

P

16

512K x 8 (Flash)

48640 x 8

0.1

0.1

61 sources 14 vector address

90

12/8-bit x 16 channel

16-bit x 8

2

2.7

3.6

TQFP-100

3

260

Y

$3.427

More Details

16-bit Microcontroller with 640K-byte Flash ROM and 47.5K-byte RAM, 100-pin

Active

Pb

A

H

P

16

640K x 8 (Flash)

48640 x 8

0.1

0.1

61 sources 14 vector address

90

12/8-bit x 16 channel

16-bit x 8

2

2.7

3.6

TQFP-100

3

260

Y

$4.025

More Details

16-bit Microcontroller with 768K-byte Flash ROM and 47.5K-byte RAM, 100-pin

Active

Pb

A

H

P

16

768K x 8 (Flash)

48640 x 8

0.1

0.1

61 sources 14 vector address

90

12/8-bit x 16 channel

16-bit x 8

2

2.7

3.6

TQFP-100

3

260

Y

$3.7145

More Details

Show More

1-25 of 25

Products per page

Jump to :