Microcontroller devices with special features, designed for applications such as USB and LCD control.

Parametric Search

Parameters can be toggled;

,

Saved filters

AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compilance

Bits

ROM (bits)

RAM (bits)

Bus Cycle Time Min (µs)

µs

µs

Instruction Cycle Time Min (µs)

µs

µs

Interrupts

IO Ports

ADC

PWM Outputs

Timers

USB

LCD Controller/ Driver

VDD Min (V)

V

V

VDD Max (V)

V

V

Package Type

MSL Type

MSL Temp (°C)

ON Target

Search

Close Search

Product Groups:

2

Orderable Parts:

2

Product Groups:

2

Orderable Parts:

2

Product Group

Status

CAD Models

Compliance

Bits

ROM (bits)

RAM (bits)

Bus Cycle Time Min (µs)

Instruction Cycle Time Min (µs)

Interrupts

IO Ports

ADC

PWM Outputs

Timers

USB

LCD Controller/ Driver

VDD Min (V)

VDD Max (V)

Package Type

MSL Type

MSL Temp (°C)

ON Target

Reference Price

Last Shipments

CAD Model

Pb

A

H

P

8

192 x 8 (Flash)

8192 x 9

0.056

0.167

31 sources, 10 vector address

91

12-bit x 15 channel

2

16-bit x 3

~NA~

54 segments

2.5

3.6

PQFP-100 / QIP-100E

4

260

N

Price N/A

More Details

Last Shipments

CAD Model

Pb

A

H

P

8

256K x 8 (Flash)

8192 x 9

0.056

0.167

31 sources, 10 vector address

91

12-bit x 15 channel

2

8-bit x 4

~NA~

54 segments

2.5

3.6

PQFP-100 / QIP-100E

4

260

N

Price N/A

More Details

Show More

1-25 of 25

Orderable parts per page

Jump to :