8-bit LCD Driver Microcontroller with 256K-byte Flash ROM and 8K-byte RAM

Obsolete

Overview

The LC87F7NP6A is an 8-bit LCD Driver Microcontroller with 256K-byte Flash ROM and 8K-byte RAM, 100-pin package.

  • AV apparatus
  • Household appliance mounted with LCD panel
  • LCD Driver 4COM x 54SEG
  • Infrared Remote Control Receiver Circuit x 2
  • Full duplex UART x 2

Tools and Resources

Product services, tools and other useful resources related to LC87F7NP6A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Bits

ROM (bits)

RAM (bits)

Bus Cycle Time Min (µs)

Instruction Cycle Time Min (µs)

Interrupts

IO Ports

ADC

PWM Outputs

Timers

USB

LCD Controller/ Driver

VDD Min (V)

VDD Max (V)

Reference Price

LC87F7NP6AVUEJ-2H

Loading...

Obsolete

View__CAD

Pb

A

H

P

PQFP-100 / QIP-100E

4

260

FTRAY

250

No

8

256K x 8 (Flash)

8192 x 9

0.056

0.167

31 sources, 10 vector address

91

12-bit x 15 channel

2

16-bit x 3

8-bit x 4

~NA~

54 segments

2.5

3.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.