Dual 256-Tap Digital Potentiometer with I2C Compatible Interface

Favorite

Overview

The CAT5270 is a volatile 256-tap by two channels, digital potentiometer with an I2C compatible interface. Each digital POT consists of a linear taper series of resistive elements connected between two externally accessible end points. The tap points between each resistive element are connected to the wiper outputs with CMOS switches. On power up the wiper position goes to mid scale.

The CAT5270 can be used as a potentiometer or as a two terminal, variable resistor. CAT5270 operates over the industrial temperature range (-40°C to 85°C).

  • Two Linear Taper Digital Potentiometers
  • 256 Resistor Taps per Potentiometer
  • End to End Resistance 50 kΩ, 100 kΩ
  • I2C Compatible Interface
  • Low Wiper Resistance 75 Ω (typ.)
  • 2.5 V to 5.5 V Operation
  • Standby Current Less than 1 µA
  • Power On to Mid Scale
  • Industrial Temperature Range

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :