Digital Potentiometer (POT), 128-Tap, with I2C Interface

Overview

CAT5136, CAT5137, and CAT5138 are a family of digital POTs operating like mechanical potentiometers in various configurations. The tap points between the 127 equal resistive elements are connected to the wiper output via CMOS switches. The switches are controlled by a 7-bit Wiper Control Register (WCR) via the I2C serial bus. CAT5136 is configured as a variable resistor. CAT5137 and CAT5138 are resistive voltage dividers, with one terminal of the potentiometer connected to GND. CAT5137 and CAT5138 have different device IDs, which makes it possible to use both on the same I2C bus. Upon power-up, the WCR is set to mid-scale (1000000).

  • LCD Screen Adjustment
  • Volume Control
  • Mechanical Potentiometer Replacement
  • Gain Adjustment
  • Line Impedance Matching
  • VCOM Setting Adjustments

  • Industrial Equipment

  • Single Linear digital POT with 128 Taps
  • End-to-End Resistance of 10 kΩ, 50 kΩ and 100 kΩ
  • I2C Interface
  • Wiper goes to Midscale at Power-up
  • Digital Supply Range (VDD): 2.7 V to 5.5 V
  • Low Standby Current
  • Industrial Temperature Range: -40°C to +85°C

Tools and Resources

Product services, tools and other useful resources related to CAT5136

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.