500 MHz Voltage Feedback Operational Amplifier

Overview

NCS2551 is a 500 MHz voltage feedback monolithic operational amplifier featuring high slew rate and low differential gain and phase error. The voltage feedback architecture allows for a superior bandwidth and low power consumption.

  • Line Drivers
  • Radar/Communication Receivers

  • -3.0 dB Small Signal BW (AV = +2.0, VO = 0.5 Vpp) 450 MHz Typ
  • Slew Rate 1400 V/µs
  • Supply Current 5.5 mA
  • Input Referred Voltage Noise 6.0 nV/ sq. rt. Hz
  • THD -62 dB (f = 5.0 MHz, VO = 2.0 Vpp)
  • Pin Compatible with AD8055, TSH341

Tools and Resources

Product services, tools and other useful resources related to NCS2551

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.