Triple 1.1 mA 200 MHz Current Feedback Op Amp w/ Disable

Overview

NCS2530 is a triple 1.1 mA 200 MHz current feedback monolithic operational amplifier featuring high slew rate and low differential gain and phase error. The current feedback architecture allows for a superior bandwidth and low power consumption. This device features an enable pin.

  • NTSC/PAL/HDTV
  • Portable Video
  • Set Top Box
  • Line Drivers
  • Radar/Communication Receivers

  • -3.0 dB Small Signal BW 200 MHz Typ
  • Slew Rate 450 V/s
  • Supply Current 1.1 mA per amplifier
  • Input Referred Voltage Noise 4.0 nV/ sq. rt. Hz
  • THD -52 dB (f = 5.0 MHz, Vo = 2.0 Vpp)
  • Output Current 100 mA
  • Enable Pin Available

Tools and Resources

Product services, tools and other useful resources related to NCS2530

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.