onsemi wide portfolio of operational amplifiers (op amps) features high performance devices which include low power, low noise, precision, power and also general purpose op amps. These are designed to specifically meet a variety of applications like signal conditioning, automotive, battery powered, medical and current sensing.
Parametric Search
Parameters can be toggled;
,
Saved filters
Log in to your onsemi account to see your favorite Saved Filters.
Status
Compilance
Rail to Rail
Channels
≥
≤
VS Min (V)
≥
V
≤
V
VS Max (V)
≥
V
≤
V
Iq Typ (mA)
≥
mA
≤
mA
VOS Max (mV)
≥
mV
≤
mV
GBW Typ (MHz)
≥
MHz
≤
MHz
SR Typ (V/µs)
≥
V/uS
≤
V/uS
IO Typ (mA)
≥
mA
≤
mA
ΔVOS/ΔT (μV/C)
≥
μV/C
≤
μV/C
eN (nV/√Hz)
≥
≤
Ibias Typ (pA)
≥
pA
≤
pA
CMRR Typ (dB)
≥
V
≤
V
Architecture
Temperature Range (°C)
MSL Type
MSL Temp (°C)
ON Target
Search
Close Search
Product Groups:
140
┗
Orderable Parts:
629
Share
Sort by
Product Groups:
140
┗
Orderable Parts:
629
Product Group
Status
CAD Models
Compliance
Rail to Rail
Channels
VS Min (V)
VS Max (V)
Iq Typ (mA)
VOS Max (mV)
GBW Typ (MHz)
SR Typ (V/µs)
IO Typ (mA)
ΔVOS/ΔT (μV/C)
eN (nV/√Hz)
Ibias Typ (pA)
CMRR Typ (dB)
Architecture
Temperature Range (°C)
Package Type
MSL Type
MSL Temp (°C)
ON Target
Reference Price
FAN4174IS5X
Active
Pb
A
H
P
Input/Output
1
2.3
5.25
0.2
6
4
3
12
2.9
25
5
73
CMOS
-40 to 125
SOT-23-5
1
260
N
$0.1792
More Details
FAN4274IMU8X
Active
Pb
A
H
P
Input/Output
2
2.3
5.25
0.2
6
4
3
12
2.9
25
5
73
CMOS
-40 to 125
Micro8
1
240
N
$0.2732
More Details
FAN4852IMU8X
Last Shipments
Pb
A
H
P
Output
2
2.5
5
0.4
1
9
6.1
50
0.4
11
0.1
122
CMOS
-40 to 85
Micro8
1
260
N
Price N/A
More Details
FAN4931IP5X
Lifetime
Pb
A
H
P
Input/Output
1
2.3
5.25
0.2
6
4
3
12
2.8
25
5
73
CMOS
-40 to 125
SC-88A-5 / SC-70-5
1
260
N
$0.2493
More Details
KA258ADTF
Obsolete
Pb
A
H
P
No
2
3
32
0.4
3
1
0.4
40
7
-
40000
85
Bipolar
-25 to 80
SOIC-8
1
260
N
Price N/A
More Details
KA2902DTF
Obsolete
Pb
A
H
P
No
4
3
26
0.25
7
0.5
0.3
40
7
-
40000
75
Bipolar
-40 to 85
SOIC-14 N
1
260
N
Price N/A
More Details
KA2904DTF
Obsolete
Pb
A
H
P
No
2
3
26
0.4
5
0.5
0.3
40
7
-
45000
80
Bipolar
-40 to 85
SOIC-8
1
260
N
Price N/A
More Details
KA2904
Obsolete
Pb
A
H
P
No
2
3
26
0.4
5
0.5
0.3
40
7
-
45000
80
Bipolar
-40 to 85
PDIP-8
NA
0
N
Price N/A
More Details