onsemi wide portfolio of operational amplifiers (op amps) features high performance devices which include low power, low noise, precision, power and also general purpose op amps. These are designed to specifically meet a variety of applications like signal conditioning, automotive, battery powered, medical and current sensing.

Parametric Search

Parameters can be toggled;

,

Saved filters

AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compliance

Rail to Rail

Channels

VS Min (V)

V

V

VS Max (V)

V

V

Iq Typ (mA)

mA

mA

VOS Max (mV)

mV

mV

GBW Typ (MHz)

MHz

MHz

SR Typ (V/µs)

V/uS

V/uS

IO Typ (mA)

mA

mA

ΔVOS/ΔT (μV/C)

μV/C

μV/C

eN (nV/√Hz)

Ibias Typ (pA)

pA

pA

CMRR Typ (dB)

V

V

Architecture

Temperature Range (°C)

Package Type

MSL Type

MSL Temp (°C)

Pricing ($/Unit)

ON Target

Search

Close Search

Product Groups:

140

Orderable Parts:

631

Product Groups:

140

Orderable Parts:

631

Product Group

Status

CAD Models

Compliance

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Package Type

MSL Type

MSL Temp (°C)

ON Target

Pricing ($/Unit)

Active

CAD Model

Pb

A

H

P

Input/Output

1

2.3

5.25

0.2

6

4

3

12

2.9

25

5

73

CMOS

-40 to 125

SOT-23-5

1

260

N

$0.1792

More Details

Active

CAD Model

Pb

A

H

P

Input/Output

2

2.3

5.25

0.2

6

4

3

12

2.9

25

5

73

CMOS

-40 to 125

Micro8

1

240

N

$0.2732

More Details

Last Shipments

CAD Model

Pb

A

H

P

Output

2

2.5

5

0.4

1

9

6.1

50

0.4

11

0.1

122

CMOS

-40 to 85

Micro8

1

260

N

Price N/A

More Details

Last Shipments

CAD Model

Pb

A

H

P

Input/Output

1

2.3

5.25

0.2

6

4

3

12

2.8

25

5

73

CMOS

-40 to 125

SC-88A-5 / SC-70-5

1

260

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

No

2

3

32

0.4

3

1

0.4

40

7

-

40000

85

Bipolar

-25 to 80

SOIC-8

1

260

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

No

4

3

26

0.25

7

0.5

0.3

40

7

-

40000

75

Bipolar

-40 to 85

SOIC-14 N

1

260

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

No

2

3

26

0.4

5

0.5

0.3

40

7

-

45000

80

Bipolar

-40 to 85

SOIC-8,

PDIP-8

1,

NA

260,

0

N

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

No

4

3

32

0.25

5

1

0.3

8

7

-

40000

75

Bipolar

0 to 70